Publish your products
LEVEL PURE LIFT - Work table
LEVEL PURE LIFT - Work table
LEVEL PURE LIFT - Work table
LEVEL PURE LIFT - Work table
    Bene

    LEVEL PURE LIFT - Work table

    An economical, electrically height-adjustable desk, perfect for alternating between sitting and standing at work.
    Specification
    • LEVEL PURE LIFT
      Ready for the next Level?

      Product description

      • Tabletop: rectangular tabletop with optionally available with soft edge, chipboard 19 mm with 2 mm edge, melamine in white
      • Electric lifting column: white, powder-coated steel, levelling + 10 mm with adjustment screws, three-part electric telescopic rectangular column - further information in the product data sheet
      • Cantilever leg: DESIGN: die cast cantilever leg, die-cast aluminium, high stability, high form and design quality, tailored to the platform, white powder-coated
      • Manual switch: there are three variants to choose: manual switch Easy, Basic with sensor or Premium BT with sensor - further information in the product data sheet


      Dimensions

      • Width: 1.600 mm
      • Height: 632 - 1292 mm
      • Depth: 800 mm


      Product information
      Details on available colours and materials, as well as further product variants, can be found in the product data sheet or on the website.

    Technical specification
    • Unique ref.level-pure-lift
    • Product familyTables
    • Product groupWork tables
    • TypeObject (single object)
    • Date of publishing2025-10-10
    • Edition number1
    • Height (mm)1292
    • Width (mm)1600
    • Depth (mm)800
    Related
    • Material mainPowder coated steel
    • Material secondaryChipboard
    • Designed inAustria
    • Manufactured inAustria
    • Weight Net (Kg)140
    Classification
    • BIMobject CategoryFurniture - Office Tables

    Region availability

    Europe
    Åland Islands
    Albania
    Andorra
    Austria
    Belarus
    Belgium
    Bosnia and Herzegovina
    Bulgaria
    Croatia
    Cyprus
    Czech Republic
    Denmark
    Estonia
    Faroe Islands
    Finland
    France
    Germany
    Gibraltar
    Greece
    Guernsey
    Hungary
    Iceland
    Ireland
    Isle of Man
    Italy
    Jersey
    Latvia
    Liechtenstein
    Lithuania
    Luxembourg
    Malta
    Moldova
    Monaco
    Montenegro
    Netherlands
    North Macedonia
    Norway
    Poland
    Portugal
    Romania
    Russia
    San Marino
    Serbia
    Slovakia
    Slovenia
    Spain
    Svalbard and Jan Mayen
    Sweden
    Switzerland
    Ukraine
    United Kingdom
    Vatican City