Publish your products
ben® Interior Paint

ben® Interior Paint

An effortless painting experience from start to finish – easy to apply, easy to touch up, easy to maintain. Benjamin Moore premium is more achievable than ever with ben's smooth application, extended open time, exceptional touch-up, and scuff-resistance. And ben delivers Benjamin Moore's stunning 3,500-plus colors with zero VOCs and low odor.

  • Smooth and easy application, great for touch-ups
  • Scuff-resistant for an easier to maintain finish
  • Excellent hide
  • Zero-VOC, low-odor
  • Spatter-resistant formula that's easy to clean-up
  • Paint and primer together
  • Engineered with Gennex® Color Technology


Additional Info:

Available Colors: Available in thousands of colors, Ready Mix White

Sheen (or Gloss): Matte, Eggshell, Semi-Gloss, Satin/Pearl

Cleanup: Soap and Water

Resin Type: Acrylic Latex

Recommended Use: Interior

MPI Rating:


    Get in contact with Benjamin Moore

    Technical specification
    • Unique ref.ben-interior-paint
    • Product familyPaints and Varnishes
    • Product groupInterior Paint
    • TypeObject (single object)
    • Date of publishing2024-01-11
    • Edition number1
    Related
    • Material mainPaint
    • Designed inUnited States
    • Manufactured inUnited States
    Classification
    • BIMobject CategoryConstruction Materials - Paint, Varnishes & Finishes
    • OmniClass Number23-15 21 11
    • OmniClass TitlePaints and Varnishes

    Region availability

    North America
    Canada
    United States
    BIMobject product library

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit