Set your location and language to prioritise localised information. Continue
ben Waterborne Exterior Paint- Flat

ben Waterborne Exterior Paint- Flat

ben Premium Exterior latex paint is a 100% acrylic latex paint that delivers dependable performance, application and appearance. It is premium quality, environmentally friendly with low VOC and is designed to meet the needs of a value conscious consumer.

Features:
  • A premium-quality 100% acrylic latex flat finish
  • Provides a breathable surface for maximum durability
  • Resistant to peeling and cracking
  • Low temperature application down to 4.4° C (40°F)
  • Excellent color retention
  • Blister resistant
  • Excellent hiding
  • Resists new mildew formation
  • Fast, simple cleanup with soapy water
  • 25-year warranty

Additional Info:

Available Colors: All Colors, Ready Mix White

Sheen (or Gloss): Flat

Cleanup: Soap and Water

Resin Type: 100% Acrylic Latex

Recommended Use: Exterior 

Recommended Use: Exterior 

Technical specification
  • Unique ref.benjamin-moore-541
  • Product familyPaints and Varnishes
  • Product groupben® Premium Waterborne Exterior Paint
  • TypeObject (single object)
  • Date of publishing2016-05-10
  • Edition number1
Related
  • Material mainPaint
  • Designed inUnited States
  • Manufactured inUnited States
Classification
  • BIMobject CategoryConstruction Materials - Paint, Varnishes & Finishes
  • OmniClass Number23-15 21 11
  • OmniClass TitlePaints and Varnishes

Region availability

North America
Canada
United States