Publish your products
Eco Spec® Paint - Primer

Eco Spec® Paint - Primer

Eco Spec® is our “greenest” interior premium paint.

With zero VOCs and zero emissions, Eco Spec® is the perfect choice when an environmentally responsible paint is required and is tinted with Benjamin Moore's proprietary Gennex® zero VOC colorant system.

  • Zero VOCs and emissions
  • Excellent holdout properties
  • 100% Acrylic
  • Quick-drying for same-day return to service
  • Spatter-resistant
  • CERTIFIED Asthma & allergy friendly*
  • Green Seal Certified
  • Engineered with Gennex® Color Technology


Additional Info:

Available Colors: White

Sheen (or Gloss): Primer

Cleanup: Soap and Water

Resin Type: 100% Acrylic Latex

Recommended Use: Interior

MPI Rating: 50, 149

VOC Level: 0.0

        Get in contact with Benjamin Moore

        Technical specification
        • Unique ref.eco-spec-paint-primer
        • Product familyPaints and Varnishes
        • Product groupPrimer
        • TypeObject (single object)
        • Date of publishing2024-01-11
        • Edition number1
        Related
        • Material mainPaint
        • Designed inUnited States
        • Manufactured inUnited States
        Classification
        • BIMobject CategoryConstruction Materials - Paint, Varnishes & Finishes
        • OmniClass Number23-15 21 11
        • OmniClass TitlePaints and Varnishes

        Region availability

        North America
        Canada
        United States
        Common.Footer.ValueProp.Image.AltText

        Design App for Revit

        Load families straight into your Revit model in one click

        Get a place to access new objects easier, store your Revit families and collaborate with your team.

        • CheckmarkWork directly with BIM objects next to Revit
        • Checkmark 2GB Cloud storage - store your Revit content
        • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit