Publish your products
Element Guard® Exterior Paint

Element Guard® Exterior Paint

Element Guard® exterior paint performs in any weather and is specially formulated to tackle one of the most difficult painting environments: high moisture.

This premium exterior paint can be applied as soon as 60 minutes before rainfall and in temperatures down to 35°F. It provides excellent adhesion and resistance to cracking and peeling to withstand wind-driven rain, humidity and other harsh weather.

Features:

  • Resists exposure to rain as soon as 60 minutes after application*
  • Low temperature application down to 35°F extends the painting season
  • 100% acrylic resin delivers excellent adhesion and resistance to peeling and cracking to provide premium results that will last
  • Provides a mildew-resistant coating
  • Limited Lifetime Warranty (see TDS for details)
  • Engineered with Gennex® Color Technology


Additional Info:

Available Colors: White (01), Gennex Bases 1X – 4X

Sheen (or Gloss): Flat, Low Lustre, Soft Gloss

Cleanup: Soap and Water

Resin Type: 100% Acrylic

Recommended Use: Exterior

MPI Rating:

VOC Level: 44.3


    Get in contact with Benjamin Moore

    Technical specification
    • Unique ref.element-guard-exterior-paint
    • Product familyPaints and Varnishes
    • Product groupExterior Paint
    • TypeObject (single object)
    • Date of publishing2024-01-11
    • Edition number1
    Related
    • Material mainPaint
    • Designed inUnited States
    • Manufactured inUnited States
    Classification
    • BIMobject CategoryConstruction Materials - Paint, Varnishes & Finishes
    • OmniClass Number23-15 21 11
    • OmniClass TitlePaints and Varnishes

    Region availability

    North America
    Canada
    United States