Publish your products
Fresh Start High-Hiding All Purpose Primer

Fresh Start High-Hiding All Purpose Primer

Our highest-performing 100% acrylic primer delivers maximum hide and a uniform finish across most interior and exterior surfaces. This primer provides a mildew-resistant coating and is the go-to for a significant color change.

  • Seals and suppresses most bleeding type stains
  • Maximum hiding
  • Fast drying
  • Low VOC
  • Provides a mildew-resistant coating
  • Superior adhesion
  • Engineered with Gennex® Color Technology

Additional Info:

Available Colors: White, Deep Base

Sheen (or Gloss): Primer

Cleanup: Soap and Water

Resin Type: 100% Acrylic Latex

Recommended Use: Interior

MPI Rating: 6, 17, 39, 50, 137

VOC Level: 44.0


          Get in contact with Benjamin Moore

          Technical specification
          • Unique ref.fresh-start-high-hiding-all-purpose-primer
          • Product familyPaints and Varnishes
          • Product groupPrimer
          • TypeObject (single object)
          • Date of publishing2024-01-11
          • Edition number1
          Related
          • Material mainPaint
          • Designed inUnited States
          • Manufactured inUnited States
          Classification
          • BIMobject CategoryConstruction Materials - Paint, Varnishes & Finishes
          • OmniClass Number23-15 21 11
          • OmniClass TitlePaints and Varnishes

          Region availability

          North America
          Canada
          United States
          BIMobject product library

          Design App for Revit

          Load families straight into your Revit model in one click

          Get a place to access new objects easier, store your Revit families and collaborate with your team.

          • CheckmarkWork directly with BIM objects next to Revit
          • Checkmark 2GB Cloud storage - store your Revit content
          • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit