Publish your products
Pre-Catalyzed Waterborne Wall Epoxy
Pre-Catalyzed Waterborne Wall Epoxy

    Pre-Catalyzed Waterborne Wall Epoxy

    Pre-Catalyzed Waterborne Epoxy is a single-component durable coating that resists water and common cleaning chemicals. It’s the go-to solution for the most challenging facility environments.

    Features:

    • Single component, no catalyst required
    • Provides a mildew-resistant finish
    • Durable coating resists abrasion and marring
    • Waterborne formula with fast dry and recoat times
    • Eligible for LEED® v4 credit; CDPH v1 Emission Certified; qualifies for CHPS low emitting credit
    • Meets MPI Light Industrial Coating Categories


    Additional Info:

    • Available Colors: White, Bases 7X, 8X, 9X
    • Sheen (or Gloss): Semi-Gloss
    • Cleanup: Soap and Water
    • Resin Type: Acrylic Epoxy
    • Recommended Use: Interior
    • MPI Rating:
    • VOC Level: 73.5



        Get in contact with Benjamin Moore

        Technical specification
        • Unique ref.pre-catalyzed-waterborne-wall-epoxy
        • Product familyPaints and Varnishes
        • Product groupSpecialty
        • TypeObject (single object)
        • Date of publishing2024-05-31
        • Edition number1
        Related
        • Material mainPaint
        • Designed inUnited States
        • Manufactured inUnited States
        Classification
        • BIMobject CategoryConstruction Materials - Paint, Varnishes & Finishes
        • OmniClass Number23-15 21 11
        • OmniClass TitlePaints and Varnishes

        Region availability

        North America
        Canada
        United States