Publish your products
Regal® Select Exterior Paint

Regal® Select Exterior Paint

Regal Select Exterior is formulated with alkyd technology to provide superior adhesion even on hard-to-coat surfaces.

Features:

  • 100% acrylic-fortified with advanced alkyd technology for superior adhesion, even on chalky substrates
  • Superior flow and leveling provides ample open time for detailed jobs such as doors, trim and shutters
  • Tenacious adhesion on hard-to-coat surfaces offers versatility across multiple substrates, including PVC siding and trim*
  • Low temperature application down to 35°F extends the painting season
  • Durable finish that resists fading, cracking and peeling so every job looks freshly painted for years
  • Provides a mildew-resistant coating
  • Lifetime limited warranty (see label for details)
  • Engineered with Gennex® Color Technology


Additional Info:

Available Colors: Available in thousands of colors, Ready Mix White

Sheen (or Gloss): Flat, Low Lustre, Soft Gloss

Cleanup: Soap and Water

Resin Type: 100% Acrylic Latex

Recommended Use: Exterior

MPI Rating: 10

VOC Level: 50.0

Get in contact with Benjamin Moore

Technical specification
  • Unique ref.regal-select-exterior-paint
  • Product familyPaints and Varnishes
  • Product groupExterior Paint
  • TypeObject (single object)
  • Date of publishing2024-01-11
  • Edition number1
Related
  • Material mainPaint
  • Designed inUnited States
  • Manufactured inUnited States
Classification
  • BIMobject CategoryConstruction Materials - Paint, Varnishes & Finishes
  • OmniClass Number23-15 21 11
  • OmniClass TitlePaints and Varnishes

Region availability

North America
Canada
United States