Publish your products
Scuff-X® - Interior Paint

Scuff-X® - Interior Paint

A high-performance, one-component latex paint specifically engineered to deliver outstanding performance and protection for the toughest high-traffic areas in busy commercial spaces. This breakthrough product offers superior durability and scuff-resistance than traditional high-performance two-component coatings, without the pre-mixing, short pot-life and application difficulties related to similar products. It will retain its high-quality appearance longer with minimal maintenance and repainting required. The matte finish is great for hiding surface imperfections, while providing walls a beautiful and durable look.

  • Innovative and patented scuff-resistant formula protects walls from the toughest scuff marks
  • Low odor
  • Low VOC
  • High-performance in a latex formula
  • Quick drying
  • Great touch-up
  • Spatter resistant
  • Easy application
  • Withstands repeated washing
  • Qualifies for LEED<sup®<> v4 credit</sup®<>
  • CHPS certified
  • Contains anti-microbial additives that inhibit the growth of mold and mildew on the surface of the paint film
  • Engineered with Gennex® Color Technology

Recommended for:
For commercial applications. Ideal for high-traffic areas in commercial spaces such as school hallways, hospital waiting areas, hotels lobbies, retail fitting rooms, cafeterias, offices and conference rooms.

Additional Info:

  • Available Colors: White and 1X, 2X, 3X, 4X bases
  • Sheen (or Gloss): Matte, Eggshell, Satin, Semi-Gloss
  • Cleanup: Soap and Water
  • Resin Type: Proprietary Acrylic Copolymer
  • Recommended Use: Interior


Get in contact with Benjamin Moore

Technical specification
  • Unique ref.scuff-x-interior-paint
  • Product familyPaints and Varnishes
  • Product groupInterior Paint
  • TypeObject (single object)
  • Date of publishing2024-01-11
  • Edition number1
Related
  • Material mainPaint
  • Designed inUnited States
  • Manufactured inUnited States
Classification
  • BIMobject CategoryConstruction Materials - Paint, Varnishes & Finishes
  • OmniClass Number23-15 21 11
  • OmniClass TitlePaints and Varnishes

Region availability

North America
Canada
United States
BIMobject product library

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit