Publish your products
Ultra Spec® 500 - Interior Paint

Ultra Spec® 500 - Interior Paint

Zero-VOC Ultra Spec 500 is a professional-quality interior coating designed to meet the needs of professional painting contractors.

  • Excellent hiding
  • Spatter resistant
  • Great touch-up properties
  • Decorative and uniform flat finish
  • Soap-and-water cleanup
  • Zero VOCs
  • Qualifies for LEED credit
  • Washable
  • Quick drying
  • Low odor
  • Easy application
  • Superior flow and leveling
  • MPI approved
  • Engineered with Gennex® Color Technology

Additional Info:

Available Colors: White and 1X, 2X, 3X, 4X bases

Sheen (or Gloss): Flat, Low-Sheen Eggshell, Eggshell, Satin, Semi-Gloss

Cleanup: Soap and Water

Resin Type: Acrylic Copolymer

Recommended Use: Interior

MPI Rating: 53, 143

Get in contact with Benjamin Moore

Technical specification
  • Unique ref.ultra-spec-500-interior-paint
  • Product familyPaints and Varnishes
  • Product groupInterior Paint
  • TypeObject (single object)
  • Date of publishing2024-01-11
  • Edition number1
Related
  • Material mainPaint
  • Designed inUnited States
  • Manufactured inUnited States
Classification
  • BIMobject CategoryConstruction Materials - Paint, Varnishes & Finishes
  • OmniClass Number23-15 21 11
  • OmniClass TitlePaints and Varnishes

Region availability

North America
Canada
United States
Common.Footer.ValueProp.Image.AltText

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit