Publish your products
Ultra Spec® EXT Paint

Ultra Spec® EXT Paint

Utra Spec EXT Paint is a professional-quality exterior coating designed to meet the needs of professional painting contractors, facility managers, property managers, and specifiers.

  • Exceptional film durability
  • Exceptional hiding power
  • Resistant to color fading, blistering, and alkali
  • May be applied at temperatures down to 40°F (4.4°C)
  • Easy to apply
  • Rapid drying for quick recoating
  • Provides mildew-resistant coating
  • Low VOCs in any color
  • Engineered with Gennex® Color Technology

Additional Info:

Available Colors: White and 1X, 2X, 3X, 4X bases

Sheen (or Gloss): Flat, Low Lustre, Satin, Gloss

Cleanup: Soap and Water

Resin Type: Proprietary Acrylic

Recommended Use: Exterior

MPI Rating: 10

VOC Level: 45.0


    Get in contact with Benjamin Moore

    Technical specification
    • Unique ref.ultra-spec-ext-paint
    • Product familyPaints and Varnishes
    • Product groupExterior Paint
    • TypeObject (single object)
    • Date of publishing2024-01-11
    • Edition number1
    Related
    • Material mainPaint
    • Designed inUnited States
    • Manufactured inUnited States
    Classification
    • BIMobject CategoryConstruction Materials - Paint, Varnishes & Finishes
    • OmniClass Number23-15 21 11
    • OmniClass TitlePaints and Varnishes

    Region availability

    North America
    Canada
    United States