Publish your products
Ultra Spec® - Primer

Ultra Spec® - Primer

Zero-VOC Ultra Spec 500 is a professional-quality interior coating designed to meet the needs of professional painting contractors.

  • Excellent hiding
  • Spatter resistant
  • Quick drying time
  • Low odor
  • Zero VOCs
  • Easy application
  • Soap-and-water cleanup
  • Qualifies for LEED credit
  • MPI approved
  • Engineered with Gennex® Color Technology

    Additional Info:

    Available Colors: White

    Sheen (or Gloss): Primer

    Cleanup: Soap and Water

    Resin Type: Acrylic Copolymer

    Recommended Use: Interior

    MPI Rating: 50

    VOC Level: 0.0

    Get in contact with Benjamin Moore

    Technical specification
    • Unique ref.ultra-spec-primer
    • Product familyPaints and Varnishes
    • Product groupPrimer
    • TypeObject (single object)
    • Date of publishing2024-01-11
    • Edition number1
    Related
    • Material mainPaint
    • Designed inUnited States
    • Manufactured inUnited States
    Classification
    • BIMobject CategoryConstruction Materials - Paint, Varnishes & Finishes
    • OmniClass Number23-15 21 11
    • OmniClass TitlePaints and Varnishes

    Region availability

    North America
    Canada
    United States