Publish your products
WATERBORNE Ceiling Paint

WATERBORNE Ceiling Paint

Specifically formulated for ceilings, Waterborne Ceiling paint is ultra flat, hiding common ceiling imperfections for a look that is virtually flawless. Benjamin Moore Ceiling paint provides ample open time to ensure minimal lapping, has minimal spatter, and dries quickly for fast recoats.

Features:

  • Superior hide for a flawless finish
  • Flattest finish offered by Benjamin Moore
  • Conceals common surface imperfections
  • Easy application with fantastic results
  • Ample open time ensure minimal lapping
  • Formulated for minimal spatter
  • Zero VOC
  • Engineered with Gennex® Color Technology
  • Watch our how-to video for tips on applying Waterborne Ceiling Paint


Additional Info:

Available Colors: All Colors, Ready Mixed White

Sheen (or Gloss): Ultra Flat

Cleanup: Soap and Water

Resin Type: Acrylic Latex

Recommended Use: Interior

MPI Rating:

VOC Level: 0.0


    Get in contact with Benjamin Moore

    Technical specification
    • Unique ref.waterborne-ceiling-paint
    • Product familyPaints and Varnishes
    • Product groupInterior Paint
    • TypeObject (single object)
    • Date of publishing2024-01-11
    • Edition number1
    Related
    • Material mainPaint
    • Designed inUnited States
    • Manufactured inUnited States
    Classification
    • BIMobject CategoryConstruction Materials - Paint, Varnishes & Finishes
    • OmniClass Number23-15 21 11
    • OmniClass TitlePaints and Varnishes

    Region availability

    North America
    Canada
    United States
    Common.Footer.ValueProp.Image.AltText

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit