Publish your products
14155W-UL Surface-Mount Enclosure
14155W-UL Surface-Mount Enclosure
14155W-UL Surface-Mount Enclosure
14155W-UL Surface-Mount Enclosure

    14155W-UL Surface-Mount Enclosure

    The service box consists of 18-gauge zinc-coated steel material, which provides exterior-grade protection through its powder-coated tan finish. The service box contains a hinged door with a recessed hex latch and a plywood backboard.

    Features

    • Fully enclosed exterior service box
    • Constructed of 18 gauge zinc-coated steel with powder-coated tan finish
    • 18 gauge hinged door with 7/16" recessed hex latch
    • Box weight is 18 lbs.
    • UL listed (UL 1863); designed to NEMA 3R

    14155W-UL Service Box Includes:

    • Enclosure w/ hinged door
    • 3/4" plywood back board for mounting utility equipment
    • 2 knockouts - 2-2.5" (for 1-3/4 - 2-1/4" conduit); 3 knockouts - 1-3/8" (for 1-1/4" conduit)
    • 4-position #4-14 ground bar
    Specification
    • Enclosure TypeExterior Surface Mount
      Model #14155W-UL
      Dimensions (Includes door)14-3/4" (W) x 15" (H) x 5-3/4" (D)
      Weight18 lbs.
      CertificationsUL listed (UL 1863); NEMA 3R
      Total Knockouts5
      FinishTan, powder-coated
    Technical specification
    • Unique ref.14155w-ul-surface-mount-enclosure
    • Product familyLow-Voltage Structured Media Enclosure
    • Product groupSurface-Mount Enclosure
    • TypeObject (single object)
    • Date of publishing2025-05-01
    • Edition number1
    • Height (inches)15
    • Width (inches)14.75
    • Depth (inches)5.75
    Related
    • Material mainPowder coated steel
    • Designed inUnited States
    • Manufactured inTaiwan
    • Weight Net (Lbs)18
    Classification
    • BIMobject CategoryElectrical - Distribution
    • IFC classificationElectric Distribution
    • ETIM CodeEC000261
    • ETIM NameEnclosure/switchgear cabinet (empty)
    • Uniclass 2015 CodePr_80_77_28
    • Uniclass 2015 DescriptionEquipment enclosures, cabinets, boxes and housings
    • CSI MasterFormat 2014 Code26 27 16
    • CSI MasterFormat 2014 TitleElectrical Cabinets and Enclosures
    • OmniClass Number23-35 31 00
    • OmniClass TitleElectrical Power Distribution Devices

    Region availability

    North America
    Canada
    Mexico
    United States