Publish your products
48489W-UL Surface-Mount Enclosure
48489W-UL Surface-Mount Enclosure
48489W-UL Surface-Mount Enclosure
48489W-UL Surface-Mount Enclosure

    48489W-UL Surface-Mount Enclosure

    The exterior service box consists of 14-gauge zinc-coated steel material, which provides weather resistance and features a tan powder-coat finish. The service box includes a reinforced hinged door with a recessed hex latch, a plywood backboard, a ground bar, and 12 conduit knockouts.

    Features

    • Our largest service box! | Fully enclosed exterior enclosure
    • Constructed of 14 gauge zinc-coated steel with powder-coated tan finish
    • 14 gauge reinforced hinged door with 7/16" recessed hex latch
    • "Communications" embossed door
    • Box weight is 190 lbs.
    • UL listed (UL 1863); designed to NEMA 3R

    48489W-UL Service Box Includes:

    • Enclosure w/ French hinged door
    • 4-position #4-14 wire ground bar mounted inside
    • 3/4" plywood backboard for mounting utility equipment
    • 12 total knockouts
    Specification
    • Enclosure TypeExterior, Surface-Mount
      Model #48489W-UL
      Dimensions48" (W) x 48" (H) x 9" (D)
      Box Weight190 lbs.
      CertificationsUL listed (UL 1863); NEMA 3R
      Knockouts2 knockouts 2-1/2" to 3-1/2" (for 2" to 3" conduit) & 10 knockouts 1-3/8" to 1-3/4" (for 1" to 1-1/2" conduit)
    Technical specification
    • Unique ref.48489w-ul-surface-mount-enclosure
    • Product familyLow-Voltage Structured Media Enclosure
    • Product groupSurface-Mount Enclosure
    • TypeObject (single object)
    • Date of publishing2025-05-01
    • Edition number1
    • Height (inches)48
    • Width (inches)48
    • Depth (inches)9
    Related
    • Material mainPowder coated steel
    • Designed inUnited States
    • Manufactured inTaiwan
    • Weight Net (Lbs)190
    Classification
    • BIMobject CategoryElectrical - Distribution
    • IFC classificationElectric Distribution
    • ETIM CodeEC000261
    • ETIM NameEnclosure/switchgear cabinet (empty)
    • Uniclass 2015 CodePr_80_77_28
    • Uniclass 2015 DescriptionEquipment enclosures, cabinets, boxes and housings
    • CSI MasterFormat 2014 Code26 27 16
    • CSI MasterFormat 2014 TitleElectrical Cabinets and Enclosures
    • OmniClass Number23-35 31 00
    • OmniClass TitleElectrical Power Distribution Devices

    Region availability

    North America
    Canada
    Mexico
    United States
    BIMobject product library

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit