Publish your products
MMH Folding Media Structured Wiring Enclosure WiFi Friendly
MMH Folding Media Structured Wiring Enclosure WiFi Friendly
MMH Folding Media Structured Wiring Enclosure WiFi Friendly
MMH Folding Media Structured Wiring Enclosure WiFi Friendly
MMH Folding Media Structured Wiring Enclosure WiFi Friendly
MMH Folding Media Structured Wiring Enclosure WiFi Friendly
MMH Folding Media Structured Wiring Enclosure WiFi Friendly
MMH Folding Media Structured Wiring Enclosure WiFi Friendly
MMH Folding Media Structured Wiring Enclosure WiFi Friendly

    MMH Folding Media Structured Wiring Enclosure WiFi Friendly

    Two Sizes available. MMH Folding Series is a WiFi-friendly structured wiring enclosure made of polypropylene, providing durability, while its folding design enables easy installation and ships flat. The cabinet features a hinged, vented door and universal mount pattern and top/bottom knock-outs for universal installation between 16″-on-center studs.

    Features

    • 16" and 28" WiFi-friendly structured media wiring cabinet with universal mount pattern
    • Durable polypropylene construction does not block WiFi signal
    • Enclosure body mounts prior to drywall between 16" center studs
    • Folding sides with locking tabs that allow unit to ship flat - but assemble in seconds
    • Vented, hinged door included; mounts to studs with drywall in between
    • Sold individually, or in packs of two units or six units
    • Knockouts: Top and bottom; AC knockout on bottom with five 2" knockouts on top; two additional bottom knockouts
    • Save Time, Save Money, Save Space!

    MMH-F Series Models Include

    • Mounting Screws
    • Instructions Sheet
    • 16" Box Includes Two Keys and a Lock
    Specification
    • Benner-Nawman Model #14164F-MMH14304F-MMH
      ColorWhiteWhite
      MaterialPolypropylenePolypropylene
      Installed Size14 x 16 x 4"14 x 28 x 4"
      Assembled Weight5 lbs.6.8 lbs.
      Cover TypeDual-Sided Hinged door, ventilatedDual-Sided Hinged door, ventilated             
      Mount PatternUniversal; fits most module brandsUniversal; fits most module brands
      WiFi Compatible?YESYES
      Key LockYES (Two Keys)NO
    Technical specification
    • Unique ref.MMH-Folding-Series-Media-Structured-Wiring-Cabinet
    • Product familyEnclosures
    • Product groupInterior Structured Wiring
    • TypeObject (single object)
    • Date of publishing2025-11-06
    • Edition number1
    • Height (inches)16
    • Width (inches)14
    • Depth (inches)4
    Related
    • Material mainPolypropylene
    • Designed inUnited States
    • Manufactured inTaiwan
    • Weight Net (Lbs)5
    Classification
    • BIMobject CategoryElectrical - Distribution
    • IFC classificationElectric Distribution
    • ETIM CodeEC000261
    • ETIM NameEnclosure/switchgear cabinet (empty)
    • Uniclass 2015 CodePr_80_77_28
    • Uniclass 2015 DescriptionEquipment enclosures, cabinets, boxes and housings
    • CSI MasterFormat 2014 Code26 27 16
    • CSI MasterFormat 2014 TitleElectrical Cabinets and Enclosures
    • OmniClass Number23-35 31 00
    • OmniClass TitleElectrical Power Distribution Devices

    Region availability

    North America
    Canada
    Mexico
    United States
    Common.Footer.ValueProp.Image.AltText

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit