Publish your products
Berker WA configurator for Autodesk Revit
Berker WA configurator for Autodesk Revit
Berker WA configurator for Autodesk Revit
Berker WA configurator for Autodesk Revit
Berker WA configurator for Autodesk Revit
Berker WA configurator for Autodesk Revit
    Berker
    Archived

    Berker WA configurator for Autodesk Revit

    Berker WA configurator for Autodesk Revit is an plug-in that allows us to generate a BIM model (frame + central element) step by step in any configuration needed for your project. 

    Series available in the configurator:

    • Berker S.1
    • Berker B.3
    • Berker B.7
    • Berker Q.1
    • Berker Q.3
    • Berker Q.7
    • Berker K.1
    • Berker K.5
    • Berker R.1
    • Berker R.3

    Since 2010 the Berker brand has been part of the Hager Group.

    Specification
      • Berker B.Kwadrat

      Frames, rockers and other covers of the  Berker B.Kwadrat design line are available in plastic: matt, polar white / glossy, white, polar white.

      Versions: 1x to 5x / horizontal and vertical
      External dimensions (1x): 80.5 x 80.5 mm

      • Berker B.3

      Frames of the Berker B.3 design line are available in aluminium: black, brown, red, gold, aluminium. Rockers and other covers are available in plastic: matt, anthracite or polar white / glossy, polar white.

      Versions: 1x to 5x / horizontal and vertical
      External dimensions (1x): 90.7 x 81.1 mm

      • Berker B.7

      Frames of the Berker B.7 design line are available in glass glossy: polar white, black, aluminium / aluminium / stainless steel / plastic: matt, polar white, anthracite, aluminium lacquered. Rockers and other covers in plastic: matt, polar white, anthracite or aluminium lacquered / glossy: polar white.

      Versions: 1x to 5x / horizontal and vertical
      External dimensions (1x): 95 x 90 mm

      • Berker Q.1

      Frames, rockers and other covers of the Berker Q.1 design line are available in plastic: polar white velvety, anthracite velvety lacquered, aluminium velvety lacquered.

      IP44 capable
      Versions: 1x to 5x / horizontal and vertical
      External dimensions (1x): 80.5 x 80.5 mm

      • Berker Q.3

      Frames, rockers and other covers of the Berker Q.3 design line are available in plastic: polar white velvety, anthracite velvety lacquered, aluminium velvety lacquered.

      IP44 capable
      Versions: 1x to 5x / horizontal and vertical
      External dimensions (1x): 80.5 x 80.5 mm

      • Berker Q.7

      Frames of the berker Q.7 are available in glass: black, polar white / aluminium / stainless steel / slate / concrete / plastic: polar white velvety, anthracite velvety, lacquered, aluminium velvety, lacquered. Rockers and other covers are available in plastic: polar white velvety, anthracite velvety lacquered, aluminium velvety lacquered.

      Versions: 1x to 5x (excluding slate / concrete: 1x to 3x) / horizontal and vertical
      External dimensions (1x): 95.2 x 95.2 mm

      • Berker K.1

      Frames, rockers and other covers of the berker K.1 design line are available in plastic: glossy, polar white / matt, anthracite.

      IP44 capable
      Versions: 1x to 5x / horizontal and vertical
      External dimensions (1x): 87 x 80.5 mm

      • Berker K.5

      Frames, rockers and other covers of the Berker K.5 design line are available in aluminium (according to E6EV1) and stainless steel.

      IP44 capable
      Versions: 1x to 5x / horizontal and vertical
      External dimensions (1x): 87 x 80.5 mm

      • Berker R.1

      For almost every architectural concept: - Frames of the Berker R.1 design line are available in glass: black, polar white / aluminium / stainless steel / slate/ concrete / oak / leather / plastic: black, polar white/ acrylic: red, orange. The rockers and other covers are available in plastic: black, polar white.

      IP44 capable
      Versions: 1x to 5x (excluding slate / concrete: 1x to 3x) /
      horizontal and vertical
      External dimensions (1x): 81.2 x 81.2 mm

      • Berker R.3

      Frames of the Berker R.3 design line are available in glass: black, polar white / plastic: black, polar white / aluminium / stainless steel. The rockers and other cover are available in plastic: black, polar white.

      IP44 capable
      Versions: 1x to 5x / horizontal and vertical
      External dimensions (1x): 81.2 x 81.2 mm

    Technical specification
    • Unique ref.berker-wa-configurator
    • Product familyElectrical
    • Product groupKonfigurator osprzętu Berker dla Autodesk Revit
    • TypeDigital Inventory (Products)
    • Date of publishing2020-05-27
    • Edition number1
    Related
    • Material mainMelamine
    • Material secondaryPC/ABS
    • Designed inPoland
    • Manufactured inGermany
    Classification
    • BIMobject CategoryElectrical - Outlets & Sockets
    • IFC classificationElectrical Element
    • UNSPSC nameElectrical terminals
    • UNSPSC code39121432
    • Uniclass 2015 CodePr_75_51_17_50
    • Uniclass 2015 DescriptionManual control switches
    • CSI MasterFormat 2014 Code40 78 19
    • CSI MasterFormat 2014 TitleSwitches and Push Buttons
    • OmniClass Number23-35 31 31
    • OmniClass TitleSwitchgear
    • CSI UniFormat II CodeD50
    • CSI UniFormat II TitleELECTRICAL
    Common.Footer.ValueProp.Image.AltText

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit