We are using cookies to provide our services. By using our services you agree to our use of cookies.
;

AED08 - Electric - Berner Architectural Elite 8 Air Curtain

Unique ref.: berner-aec08e
Brand: Berner International
Product family: Air Curtains
Product group: Architectural Air Curtains
Height (inches): 11
Depth (inches): 24
Date of publishing: 2019-11-30
Edition number: 2
Type: Object (single object)
Download (6)
For mounting heights to 8' (environmental separation) and 7' (insect control).

Available in single lengths from 3' to 5'. Contemporary style with the aesthetics and performance to enhance and support the design intent of the space, with or without a vestibule.

  • Chosen by designers who are concerned with both aesthetics and protecting the intent of the space when the door is open
  • Designed to meet the functional needs of the application and to integrate into the architectural design of the space.
  • Used by architects to enhance or replace a vestibule to save energy and maintain comfortable interiors at entrances where appearances are a major design consideration.
  • MADE in USA


Material main: Stainless steel
Material secondary:
Designed in: United States
Manufactured in: United States

BIMobject Category: HVAC - Air Curtains
IFC classification: Air Terminal
Uniclass 1.4 Code: L75263
Uniclass 1.4 Description: Air curtains
Uniclass 2.0 Code: PR-60-36-02
Uniclass 2.0 Description: Air Curtains
Uniclass 2015 Code: Pr_70_60_36_02
Uniclass 2015 Description: Air curtains
NBS Reference Code: 60-36-02
NBS Reference Description: Air Curtains
CSI MasterFormat 2014 Code: 23 34 33
CSI MasterFormat 2014 Title: Air Curtains
OmniClass Number: 23-33 31 11
OmniClass Title: Air Curtains
This product is available in:
North America
  • Anguilla
  • Antigua and Barbuda
  • Aruba
  • Barbados
  • Belize
  • Bermuda
  • British Virgin Islands
  • Canada
  • Caribbean Netherlands
  • Cayman Islands
  • Collectivity of Saint Martin
  • Costa Rica
  • Cuba
  • Curaçao
  • Dominica
  • Dominican Republic
  • El Salvador
  • Greenland
  • Grenada
  • Guadeloupe
  • Guatemala
  • Haiti
  • Honduras
  • Jamaica
  • Martinique
  • Mexico
  • Montserrat
  • Nicaragua
  • Panama
  • Puerto Rico
  • Saint Kitts and Nevis
  • Saint Lucia
  • Saint Pierre and Miquelon
  • Saint Vincent and the Grenadines
  • Saint-Barthélemy
  • Sint Maarten
  • The Bahamas
  • Trinidad and Tobago
  • Turks and Caicos Islands
  • U.S. Virgin Islands
  • United States

AEC Daily

AEC Daily Links

AEC Daily Links

Click these links for more information from AEC Daily

Name Value
Education https://www.aecdaily.com/sc.php?node_id=1482822&tabidx=education&company=Berner+International&subtabidx=osp

BIMobject SEEK Properties

HVAC - Air Curtains

Name Value
Depth 24 in
Height 11 in
Width 3' 0" — 5' 0"

All BIM objects are real products from real manufacturers confirmed and approved