We are using cookies to provide our services. By using our services you agree to our use of cookies.
;

AHD10 - Steam - Berner Architectural High Performance 10 Air Curtain

Unique ref.: berner-ahc10s
Brand: Berner International
Product family: Air Curtains
Product group: Architectural Air Curtains
Height (inches): 12.25
Depth (inches): 21.25
Date of publishing: 2019-09-30
Edition number: 2
Type: Object (single object)
Download (7)
For mounting heights to 10' (environmental separation) and 8' (insect control).

Available in single lengths from 3' to 10'. Sleek design, high performance, with clear satin anodized aluminum exterior. Custom colors or stainless steel also available.

  • Chosen by designers who are concerned with both aesthetics and protecting the intent of the space when the door is open
  • Used at entrances to enhance or replace a vestibule to save energy and maintain comfortable interiors
  • Simple to install, operate, and maintain
  • Made in U.S.A.


Material main: Stainless steel
Material secondary:
Designed in: United States
Manufactured in: United States

BIMobject Category: HVAC - Air Curtains
IFC classification: Air Terminal
Uniclass 1.4 Code: L75263
Uniclass 1.4 Description: Air curtains
Uniclass 2.0 Code: PR-60-36-02
Uniclass 2.0 Description: Air Curtains
Uniclass 2015 Code: Pr_70_60_36_02
Uniclass 2015 Description: Air curtains
NBS Reference Code: 60-36-02
NBS Reference Description: Air Curtains
CSI MasterFormat 2014 Code: 23 34 33
CSI MasterFormat 2014 Title: Air Curtains
OmniClass Number: 23-33 31 11
OmniClass Title: Air Curtains
This product is available in:
North America
  • Anguilla
  • Antigua and Barbuda
  • Aruba
  • Barbados
  • Belize
  • Bermuda
  • British Virgin Islands
  • Canada
  • Caribbean Netherlands
  • Cayman Islands
  • Collectivity of Saint Martin
  • Costa Rica
  • Cuba
  • Curaçao
  • Dominica
  • Dominican Republic
  • El Salvador
  • Greenland
  • Grenada
  • Guadeloupe
  • Guatemala
  • Haiti
  • Honduras
  • Jamaica
  • Martinique
  • Mexico
  • Montserrat
  • Nicaragua
  • Panama
  • Puerto Rico
  • Saint Kitts and Nevis
  • Saint Lucia
  • Saint Pierre and Miquelon
  • Saint Vincent and the Grenadines
  • Saint-Barthélemy
  • Sint Maarten
  • The Bahamas
  • Trinidad and Tobago
  • Turks and Caicos Islands
  • U.S. Virgin Islands
  • United States

AEC Daily

AEC Daily Links

AEC Daily Links

Click these links for more information from AEC Daily

Name Value
Education https://www.aecdaily.com/sc.php?node_id=1482822&tabidx=education&company=Berner+International&subtabidx=osp

BIMobject SEEK Properties

HVAC - Air Curtains

Name Value
Depth 21.25 in
Height 12.25 in
Width 3' 0" — 10' 0"

All BIM objects are real products from real manufacturers confirmed and approved