We are using cookies to provide our services

By using our services you agree to our use of cookies

Berner Architectural Low Profile 8 Air Curtain - Electric - Series # ALC08

Unique ref.: berner-alc08e
Brand: Berner International Corp.
Product family: Air Curtains
Product group: Architectural Air Curtains
Height (inches): 7.5
Depth (inches): 13.75
Date of publishing: 2017-06-12
Edition number: 2
Type: Object (single object)
Download (9)
For mounting heights to 8’ (environmental separation) and 7’ (insect control).

Available in single lengths from 2 ½’ to 10’. Low profile air curtain with built-in Intelliswitch digital controller and clear satin anodized aluminum cabinet, requires a minimum of 8.5” clearance above the door. Custom Colors or Stainless Steel available.

  • Chosen by designers who are concerned with both aesthetics and protecting the intent of the space when the door is open
  • Used at entrances to enhance or replace a vestibule to save energy and maintain comfortable interiors
  • Simple to install, operate, and maintain
  • Made in U.S.A.


Material main: Stainless steel
Material secondary:
Designed in: United States
Manufactured in: United States

BIMobject Category: HVAC - Air Curtains
Uniclass 1.4 Code: L75263
Uniclass 1.4 Description: Air curtains
Uniclass 2.0 Code: PR-60-36-02
Uniclass 2.0 Description: Air Curtains
Uniclass 2015 Code: Pr_70_60_36_02
Uniclass 2015 Description: Air curtains
NBS Reference Code: 60-36-02
NBS Reference Description: Air Curtains
CSI MasterFormat 2014 Code: 23 34 33
CSI MasterFormat 2014 Title: Air Curtains
OmniClass Number: 23-33 31 11
OmniClass Title: Air Curtains
This product is available in:
North America
  • Anguilla
  • Antigua and Barbuda
  • Aruba
  • Barbados
  • Belize
  • Bermuda
  • British Virgin Islands
  • Canada
  • Caribbean Netherlands
  • Cayman Islands
  • Collectivity of Saint Martin
  • Costa Rica
  • Cuba
  • Curaçao
  • Dominica
  • Dominican Republic
  • El Salvador
  • Greenland
  • Grenada
  • Guadeloupe
  • Guatemala
  • Haiti
  • Honduras
  • Jamaica
  • Martinique
  • Mexico
  • Montserrat
  • Nicaragua
  • Panama
  • Puerto Rico
  • Saint Kitts and Nevis
  • Saint Lucia
  • Saint Pierre and Miquelon
  • Saint Vincent and the Grenadines
  • Saint-Barthélemy
  • Sint Maarten
  • The Bahamas
  • Trinidad and Tobago
  • Turks and Caicos Islands
  • U.S. Virgin Islands
  • United States

BIMobject SEEK Properties

HVAC - Air Curtains

Name Value
Depth 13.75
Height 7.5
Width 2' 6" — 10' 0"

All BIM objects are real products from real manufacturers confirmed and approved