Publish your products
CLC08 - Ambient - Commercial Low Profile 8 Air Curtain
CLC08 - Ambient - Commercial Low Profile 8 Air Curtain
CLC08 - Ambient - Commercial Low Profile 8 Air Curtain

    CLC08 - Ambient - Commercial Low Profile 8 Air Curtain

    FEATURES

    For mounting heights to 8′ (environmental separation) and 7′ (insect control).

    The Berner Commercial Low Profile 8 Air Curtain features a simple design with a white or black powder-coated cabinet. Designed to meet the functional needs of the application and to integrate into the space.

    Recommended by Berner for use with main entrances and indoor/outdoor bars that have restricted clearance above the opening. These air curtains are also effective over walk-in coolers to reduce compressor run-times and save in energy costs, improve food safety, and protect against food spoilage.

    • Used at service and main entrances, concession windows, booth (guard, toll, parking) windows, and walk-in coolers
    • Custom Colors or Stainless Steel available
    • Simple to install, operate, and maintain
    • Made in U.S.A.

    Available in single lengths from 2 ½’ to 10’
    Requires a minimum of 9.5” clearance above the door

    Specification
    • AMBIENT

      • 8 1/2” high x 13 1/2” deep
      • 1/5 hp two speed motor(s)
      • Factory installed fan speed switch
      • White or black powder coated exterior (Optional: Custom Color (RAL colors 1000 to 9023 only) or Stainless Steel)
      • Wall & Top Mounting
      • Optional: Filter (washable)
    Technical specification
    • Unique ref.berner-clc08-ambient-air-curtain
    • Product familyAir Curtains
    • Product groupCommercial Air Curtains
    • TypeObject (single object)
    • Date of publishing2019-08-15
    • Edition number1
    • Height (inches)8.5
    • Depth (inches)13.5
    Related
    • Material mainSheet metal
    • Designed inUnited States
    • Manufactured inUnited States
    Classification
    • BIMobject CategoryHVAC - Air Curtains
    • IFC classificationAir Terminal
    • UNSPSC nameHeating and ventilation and air circulation
    • UNSPSC code4010
    • Uniclass 2015 CodePr_70_60_36_02
    • Uniclass 2015 DescriptionAir curtains
    • CSI MasterFormat 2014 Code23 34 33
    • CSI MasterFormat 2014 TitleAir Curtains
    • OmniClass Number23-33 31 11
    • OmniClass TitleAir Curtains

    Region availability

    North America
    Anguilla
    Antigua and Barbuda
    Aruba
    Barbados
    Belize
    Bermuda
    British Virgin Islands
    Canada
    Caribbean Netherlands
    Cayman Islands
    Collectivity of Saint Martin
    Costa Rica
    Cuba
    Curaçao
    Dominica
    Dominican Republic
    El Salvador
    Greenland
    Grenada
    Guadeloupe
    Guatemala
    Haiti
    Honduras
    Jamaica
    Martinique
    Mexico
    Montserrat
    Nicaragua
    Panama
    Puerto Rico
    Saint Kitts and Nevis
    Saint Lucia
    Saint Pierre and Miquelon
    Saint Vincent and the Grenadines
    Saint-Barthélemy
    Sint Maarten
    The Bahamas
    Trinidad and Tobago
    Turks and Caicos Islands
    U.S. Virgin Islands
    United States
    BIMobject product library

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit