BERRIDGE CURVED, TAPERED, & COMPOUND CURVED TEE-PANEL

Unique ref.:   berridge-curved-compound-curved-tapered-tee-panel

Brand: Berridge Manufacturing Company
Product family: Metal Roof Panels
Product group: Standing Seam Metal Roofing
Designed in: United States
Manufactured in: United States
Date of publishing:2013-11-04
Edition number: 1

Product description

PRODUCT INFORMATION
Berridge Tee-Panel is an extremely versatile metal roofing system. It is ideal for residential or light commercial applications where tight radius panels are required. Tee-Panel standing seam metal roofing system can be used for convex or concave applications. Use Berridge’s SS-14 portable roll former for Curved Tee-Panel. Tapered Tee-Panel is also roll formed onsite using Berridge’s SL-24 roll former. Tapered Tee-Panel has a maximum panel width of 19-3/4" at the eave and seam heights of 1" or 1-1/2". For compound curved and dome applications, use Berridge’s SL-1 single-leg roll former. Compound Curved Tee-Panel is only available with a 1" leg and the panel width at the eave varies.
  • Available in 24 gauge steel
  • Concealed fasteners
  • Extruded vinyl weatherseal as integral part of Snap-on seam cap
  • UL 580 tested
  • UL 90 wind uplift & UL fire resistance listed
  • ASTM air & water resistance tested
  • Florida Product Approval
  • May be site-formed in continuous lengths with Berridge portable roll formers
  • Convex (min 4’) & concave (min 6’) curving with Berridge SS-14 portable roll former
MATERIALS
  • Standard material is 24-Gauge, Galvalume®
  • Unfinished material is Acrylic Coated Galvalume®
PANEL PROFILE

Panel directly above is Berridge High-Seam Tee-Panel. It is also available with a 1" seam height
ACCESSORIES

Berridge Tee-Clips are available in 24GA, 1" or 1-1/2" heights, and are produced in random colors

Berridge Folding Tee-Clips are 28GA and are used for curved applications. They are available in 1" or 1-1/2" heights.

Berridge Seam Caps are only available for use with the Berridge Tee-Panel System and include Berridge’s patented Vinyl Weatherseal.

Use seam splices for Tee-Panel seams longer than 40'.

Links

The Qr code includes the static URL below and will bring you back to this page if scanned by a device like iPhone or smartphone

https://www.bimobject.com/en-us/berridge/product/berridge-curved-compound-curved-tapered-tee-panel
Product url: http://www.berridge.com/products/standing-seam-metal-roofing/berridge-curv...
Installation instructions:
Product certification:
Technical description:
Instruction video:
GTIN code:

BIMobjects download center

AutoCAD AutoCAD
Download file
AutoCAD AutoCAD
Download file
AutoCAD AutoCAD
Download file
AutoCAD AutoCAD
Download file
AutoCAD AutoCAD
Download file
AutoCAD AutoCAD
Download file
AutoCAD AutoCAD
Download file
AutoCAD AutoCAD
Download file
AutoCAD AutoCAD
Download file
AutoCAD AutoCAD
Download file
AutoCAD AutoCAD
Download file
AutoCAD AutoCAD
Download file
AutoCAD AutoCAD
Download file
AutoCAD AutoCAD
Download file
AutoCAD AutoCAD
Download file
AutoCAD AutoCAD
Download file
AutoCAD AutoCAD
Download file
AutoCAD AutoCAD
Download file
AutoCAD AutoCAD
Download file
AutoCAD AutoCAD
Download file
AutoCAD AutoCAD
Download file
AutoCAD AutoCAD
Download file
AutoCAD AutoCAD
Download file
AutoCAD AutoCAD
Download file
AutoCAD AutoCAD
Download file
AutoCAD AutoCAD
Download file
AutoCAD AutoCAD
Download file
AutoCAD AutoCAD
Download file
AutoCAD AutoCAD
Download file
AutoCAD AutoCAD
Download file
AutoCAD AutoCAD
Download file
AutoCAD AutoCAD
Download file
AutoCAD AutoCAD
Download file
AutoCAD AutoCAD
Download file
AutoCAD AutoCAD
Download file
AutoCAD AutoCAD
Download file
AutoCAD AutoCAD
Download file
AutoCAD AutoCAD
Download file
AutoCAD AutoCAD
Download file
AutoCAD AutoCAD
Download file
AutoCAD AutoCAD
Download file
AutoCAD AutoCAD
Download file
AutoCAD AutoCAD
Download file
AutoCAD AutoCAD
Download file
AutoCAD AutoCAD
Download file
AutoCAD AutoCAD
Download file
AutoCAD AutoCAD
Download file
AutoCAD AutoCAD
Download file
AutoCAD AutoCAD
Download file
AutoCAD AutoCAD
Download file
AutoCAD AutoCAD
Download file
AutoCAD AutoCAD
Download file
AutoCAD AutoCAD
Download file
AutoCAD AutoCAD
Download file
AutoCAD AutoCAD
Download file
AutoCAD AutoCAD
Download file
AutoCAD AutoCAD
Download file
AutoCAD AutoCAD
Download file
AutoCAD AutoCAD
Download file
AutoCAD AutoCAD
Download file
AutoCAD AutoCAD
Download file
AutoCAD AutoCAD
Download file
AutoCAD AutoCAD
Download file
AutoCAD AutoCAD
Download file
AutoCAD AutoCAD
Download file
AutoCAD AutoCAD
Download file
JPG JPG
Download file
JPG JPG
Download file
PDF PDF
Download file
PDF PDF
Download file
PDF PDF
Download file
PDF PDF
Download file
PDF PDF
Download file
PDF PDF
Download file
PDF PDF
Download file
PDF PDF
Download file
PDF PDF
Download file
PDF PDF
Download file
PDF PDF
Download file
PDF PDF
Download file
PDF PDF
Download file
PDF PDF
Download file
PDF PDF
Download file
PDF PDF
Download file
Revit Revit
Download file
Revit Revit
Download file
Word Word
Download file
Zip Zip
Download file

Related information

Material main:
Material secondary:

Classification

BIMobject Category: Construction - Roof

North America

  • Canada
  • United States