BERRIDGE CURVED ZEE-LOCK STANDING SEAM METAL ROOF PANEL

Unique ref.:   berridge-curved-zee-lock

Brand: Berridge Manufacturing Company
Product family: Metal Roof Panels
Product group: Standing Seam Metal Roofing
Designed in: United States
Manufactured in: United States
Date of publishing:2013-11-04
Edition number: 1

Product description

PRODUCT INFORMATION
Berridge Curved Zee-Lock standing seam metal roofing system is a Mechanically-Seamed structural panel with a 16" exposure and a 2" high seam. Continuous Zee-Rib clips with Berridge’s patented Vinyl Weatherseal provide superior uplift and watertight performance. Seam may be single locked (90°) [or double-locked (180°) upon approval in writing from Berridge] using a mechanical seamer. Berridge Curved Zee-Lock may be site-formed in continuous lengths with Berridge’s SP-21 portable roll former or factory formed up to 40' lengths. All panels and Zee-Rib are curved onsite using the ZC-21 Zee-Lock Curver.
  • Available in 24 & 22 gauge steel
  • Extruded patented* vinyl weatherseal
  • Mechanically seamed sidelap
  • 2” high standing seam sidelap
  • UL 90 wind uplift & UL fire resistance listed
  • ASTM air & water resistance tested
  • ASTM E-1592 & UL 580/UL 1897 tested
  • ASTM E-2140 tested
  • Corps of Engineers CEGS 07416 approved
  • Miami-Dade Approved
  • Florida Product Approval
  • Optional striated profile available
  • Continuous lengths when site-formed with SP-21 portable roll-former
  • Site-curved with ZC-21 curving machine
MATERIALS
  • Standard material is 24-Gauge, Galvalume®
  • Optional material is 22-Gauge, Galvalume®
  • Unfinished material is Acrylic Coated Galvalume®
PROFILES
Berridge Zee-Lock Panel is available smooth, with striations, or with stiffening ribs as shown below.
ACCESSORIES

Continuous Zee-Rib with vinyl is required for curved Zee-Lock applications.

Die-stamped to match the PANEL PROFILE. Use as a mechanical weather closure at ridges, headwalls, and slope transitions. Use Zee-Flashing for hips.

Panel support clips are required for expansion joints. Use at purlin and other framing locations to provide support for the ends Zee-Ribs.

Links

The Qr code includes the static URL below and will bring you back to this page if scanned by a device like iPhone or smartphone

https://www.bimobject.com/en-us/berridge/product/berridge-curved-zee-lock

BIMobjects download center

AutoCAD AutoCAD
Download file
AutoCAD AutoCAD
Download file
AutoCAD AutoCAD
Download file
AutoCAD AutoCAD
Download file
AutoCAD AutoCAD
Download file
AutoCAD AutoCAD
Download file
AutoCAD AutoCAD
Download file
AutoCAD AutoCAD
Download file
AutoCAD AutoCAD
Download file
AutoCAD AutoCAD
Download file
AutoCAD AutoCAD
Download file
AutoCAD AutoCAD
Download file
AutoCAD AutoCAD
Download file
AutoCAD AutoCAD
Download file
AutoCAD AutoCAD
Download file
AutoCAD AutoCAD
Download file
AutoCAD AutoCAD
Download file
AutoCAD AutoCAD
Download file
AutoCAD AutoCAD
Download file
AutoCAD AutoCAD
Download file
AutoCAD AutoCAD
Download file
AutoCAD AutoCAD
Download file
AutoCAD AutoCAD
Download file
AutoCAD AutoCAD
Download file
AutoCAD AutoCAD
Download file
AutoCAD AutoCAD
Download file
AutoCAD AutoCAD
Download file
AutoCAD AutoCAD
Download file
AutoCAD AutoCAD
Download file
AutoCAD AutoCAD
Download file
AutoCAD AutoCAD
Download file
AutoCAD AutoCAD
Download file
AutoCAD AutoCAD
Download file
AutoCAD AutoCAD
Download file
AutoCAD AutoCAD
Download file
AutoCAD AutoCAD
Download file
AutoCAD AutoCAD
Download file
AutoCAD AutoCAD
Download file
AutoCAD AutoCAD
Download file
AutoCAD AutoCAD
Download file
AutoCAD AutoCAD
Download file
AutoCAD AutoCAD
Download file
JPG JPG
Download file
JPG JPG
Download file
PDF PDF
Download file
PDF PDF
Download file
PDF PDF
Download file
PDF PDF
Download file
PDF PDF
Download file
PDF PDF
Download file
PDF PDF
Download file
PDF PDF
Download file
PDF PDF
Download file
PDF PDF
Download file
PDF PDF
Download file
PDF PDF
Download file
PDF PDF
Download file
PDF PDF
Download file
Revit Revit
Download file
Revit Revit
Download file
Word Word
Download file
Zip Zip
Download file

Related information

Material main: Steel
Material secondary: Aluminium

Classification

BIMobject Category: Construction - Roof
OmniClass Number: 23-13 39 27 11 13
OmniClass Title: Sheet Metal Roofing
Code: L522
Description: Roof cladding sheets
Code: EE-20-10
Description: Roofs
Code: 20-10
Description: Roofs

North America

  • Canada
  • United States