BERRIDGE FW-1025 & FW-12 METAL WALL & SOFFIT PANELS

Unique ref.:   berridge-fw-12-panel-vented-fw-12-panel

Brand: Berridge Manufacturing Company
Product family: Metal Wall Cladding Panels
Product group: Fascia, Wall & Soffit Panel
Designed in: United States
Manufactured in: United States
Date of publishing:2017-06-08
Edition number: 2

Product description

PRODUCT INFORMATION
Berridge FW-1025 and FW-12 panels are versatile and can be used for soffits, ceilings, and vertical wall applications. Both panels are also now available in a striated profile and with an optional seam lock feature designed to resist panel disengagement in high winds. Stucco embossing is also available. Panels are available in 24 and 22 Gauge.
  • Available in 24 & 22 gauge steel
  • Concealed fasteners
  • Optional vee-grooves
  • NEW – seam lock feature (optional)
  • NEW – striated profile (optional)
  • Optional stucco embossed texture
  • Panel may be vented
  • Open framing or solid sheathing
  • ASTM E-1592
  • ASTM air & water resistance tested
  • Florida Product Approval
  • Miami-Dade Approved

MATERIALS
  • Standard material is 24-Gauge, Galvalume®
  • Optional material is 22-Gauge, Galvalume®
  • Unfinished material is Acrylic Coated Galvalume®

PROFILES
Berridge FW-1025 & FW-12 are available standard with two grooves, smooth with no grooves, striated, or vented. All panel configurations are also available with a stucco embossed texture and optional seam lock feature. Vented FW-12 & FW-1025 Panels provide 6.82 square inches of Net Free Vent Area (NFVA) per lineal foot of panel. Note: Berridge Manufacturing Company does not recommend vented products in applications subject to aggressive atmospheres, marine environments or high humidity due to the corrosive nature of these environments on raw edges of steel.

SEAM OPTION

Links

The Qr code includes the static URL below and will bring you back to this page if scanned by a device like iPhone or smartphone

https://www.bimobject.com/en-us/berridge/product/berridge-fw-12-panel-vented-fw-12-panel

BIMobjects download center

AutoCAD AutoCAD
Download file
AutoCAD AutoCAD
Download file
AutoCAD AutoCAD
Download file
AutoCAD AutoCAD
Download file
AutoCAD AutoCAD
Download file
AutoCAD AutoCAD
Download file
AutoCAD AutoCAD
Download file
AutoCAD AutoCAD
Download file
AutoCAD AutoCAD
Download file
AutoCAD AutoCAD
Download file
AutoCAD AutoCAD
Download file
AutoCAD AutoCAD
Download file
AutoCAD AutoCAD
Download file
AutoCAD AutoCAD
Download file
AutoCAD AutoCAD
Download file
AutoCAD AutoCAD
Download file
AutoCAD AutoCAD
Download file
AutoCAD AutoCAD
Download file
AutoCAD AutoCAD
Download file
AutoCAD AutoCAD
Download file
AutoCAD AutoCAD
Download file
AutoCAD AutoCAD
Download file
AutoCAD AutoCAD
Download file
AutoCAD AutoCAD
Download file
AutoCAD AutoCAD
Download file
AutoCAD AutoCAD
Download file
AutoCAD AutoCAD
Download file
AutoCAD AutoCAD
Download file
JPG JPG
Download file
JPG JPG
Download file
PDF PDF
Download file
PDF PDF
Download file
PDF PDF
Download file
PDF PDF
Download file
PDF PDF
Download file
PDF PDF
Download file
PDF PDF
Download file
PDF PDF
Download file
PDF PDF
Download file
PDF PDF
Download file
Revit Revit
Download file
Revit Revit
Download file
Word Word
Download file
Word Word
Download file
Zip Zip
Download file

Related information

Material main: Steel
Material secondary: Aluminium

Classification

BIMobject Category: Walls - Cladding
IFC classification: Wall
OmniClass Number: 23-13 37 13
OmniClass Title: Exterior Wall Cladding
Code: L513
Description: Wall cladding panels, slabs; facing slabs (mainly external, but also used ...
Code: SS-25-20
Description: Wall Cladding Systems
Uniclass 2015 Code: Ss_25_20
Uniclass 2015 Description: Wall cladding systems
Code: 25-20
Description: Wall Cladding Systems

North America

  • Canada
  • United States