BERRIDGE HIGH SEAM TEE-PANEL STANDING SEAM METAL ROOF

Unique ref.:   berridge-high-seam-tee-panel

Brand: Berridge Manufacturing Company
Product family: Metal Roof Panels
Product group: Standing Seam Metal Roofing
Designed in: United States
Manufactured in: United States
Date of publishing:2017-06-08
Edition number: 2

Product description

PRODUCT INFORMATION
Berridge High Seam Tee-Panel standing seam metal roofing provides a high, narrow standing seam (1 or 1-1/2" tall) appearance with wide 18-1/4" panels. The Snap-On seam caps include Berridge’s patented Vinyl Weatherseal insert. Panels are offered with rigid striations. For residential or commercial construction with solid sheathing. Can also be site formed and curved using the Berridge SS-1421 portable roll former.
  • Available in 24 gauge steel
  • Concealed fasteners
  • Extruded vinyl weatherseal as integral part of Snap-on seam cap
  • UL 580 tested
  • UL 90 wind uplift & UL fire resistance listed
  • ASTM air & water resistance tested
  • Florida Product Approval
  • May be site-formed in continuous lengths with Berridge SS-1421 portable roll former
  • Minimum radii:
  • 1" Seam: Convex (min 5’), Concave (min 8’)
  • 1-1/2" Seam: Convex (min 8’), Concave (N/A)
MATERIALS
  • Standard material is 24-Gauge, Galvalume®
  • Unfinished material is Acrylic Coated Galvalume®
PROFILES
Berridge High Seam Tee-Panel is standard with panel striations and with a 1-1/2" high seam. It is also available smooth or with a 1" seam height as shown below.

ACCESSORIES

Berridge Tee-Clips are available in 24GA, 1" or 1-1/2" heights, and are produced in random colors.

Berridge Folding Tee-Clips are 28GA and are used for curved applications.

Berridge Seam Caps are only available for use with the Berridge Tee-Panel System and include Berridge’s patented Vinyl Weatherseal.

Use seam splices for Tee-Panel seams longer than 40'

Links

The Qr code includes the static URL below and will bring you back to this page if scanned by a device like iPhone or smartphone

https://www.bimobject.com/en-us/berridge/product/berridge-high-seam-tee-panel

BIMobjects download center

AutoCAD AutoCAD
Download file
AutoCAD AutoCAD
Download file
AutoCAD AutoCAD
Download file
AutoCAD AutoCAD
Download file
AutoCAD AutoCAD
Download file
AutoCAD AutoCAD
Download file
AutoCAD AutoCAD
Download file
AutoCAD AutoCAD
Download file
AutoCAD AutoCAD
Download file
AutoCAD AutoCAD
Download file
AutoCAD AutoCAD
Download file
AutoCAD AutoCAD
Download file
AutoCAD AutoCAD
Download file
AutoCAD AutoCAD
Download file
AutoCAD AutoCAD
Download file
AutoCAD AutoCAD
Download file
AutoCAD AutoCAD
Download file
AutoCAD AutoCAD
Download file
AutoCAD AutoCAD
Download file
AutoCAD AutoCAD
Download file
AutoCAD AutoCAD
Download file
AutoCAD AutoCAD
Download file
AutoCAD AutoCAD
Download file
AutoCAD AutoCAD
Download file
AutoCAD AutoCAD
Download file
AutoCAD AutoCAD
Download file
AutoCAD AutoCAD
Download file
AutoCAD AutoCAD
Download file
AutoCAD AutoCAD
Download file
AutoCAD AutoCAD
Download file
AutoCAD AutoCAD
Download file
AutoCAD AutoCAD
Download file
AutoCAD AutoCAD
Download file
AutoCAD AutoCAD
Download file
AutoCAD AutoCAD
Download file
AutoCAD AutoCAD
Download file
AutoCAD AutoCAD
Download file
AutoCAD AutoCAD
Download file
AutoCAD AutoCAD
Download file
AutoCAD AutoCAD
Download file
AutoCAD AutoCAD
Download file
AutoCAD AutoCAD
Download file
JPG JPG
Download file
JPG JPG
Download file
PDF PDF
Download file
PDF PDF
Download file
PDF PDF
Download file
PDF PDF
Download file
PDF PDF
Download file
PDF PDF
Download file
PDF PDF
Download file
PDF PDF
Download file
PDF PDF
Download file
PDF PDF
Download file
PDF PDF
Download file
PDF PDF
Download file
PDF PDF
Download file
Revit Revit
Download file
Revit Revit
Download file
Word Word
Download file
Word Word
Download file
Zip Zip
Download file

Related information

Material main: Steel
Material secondary: Aluminium

Classification

BIMobject Category: Construction - Roof
OmniClass Number: 23-13 39 27 11 13
OmniClass Title: Sheet Metal Roofing
Code: L522
Description: Roof cladding sheets
Code: EE-20-10
Description: Roofs
Code: 20-10
Description: Roofs

North America

  • Canada
  • United States