BERRIDGE HR-16 METAL WALL PANEL

Unique ref.:   berridge-hr-16-wall-panel

Brand: Berridge Manufacturing Company
Product family: Metal Wall Cladding Panels
Product group: Fascia, Wall & Soffit Panel
Designed in: United States
Manufactured in: United States
Date of publishing:2017-06-08
Edition number: 2

Product description

PRODUCT INFORMATION
Berridge HR-16 metal wall panels provide 16" of coverage and are designed for horizontal or vertical applications over solid decking or open framing. HR-16 has 4 ribs spaced 4" on center and is 7/8" deep. HR-16 panels may be interlocked with Berridge’s HS-8 or HS-12 metal wall panels.
  • 24 gauge smooth
  • Available in 22 gauge
  • Concealed fasteners
  • May be used horizontally or vertically
  • Narrow-rib appearance
  • Multi-purpose panel
  • Interlock with Berridge HS-8 or HS-12
  • Florida Product Approval
  • Miami-Dade Approved
  • ASTM E-1592 tested
  • ASTM air & water resistance tested
  • Factory formed to 40’ max

MATERIALS
  • Standard material is 24-Gauge, Galvalume®
  • Optional material is 22-Gauge, Galvalume®
  • Unfinished material is Acrylic Coated Galvalume®

PANEL PROFILE

ACCESSORIES

Use starter strip to interlock first row of panels

HR-16 rubber closures to prevent air infiltration. One closure spans one panel width

Links

The Qr code includes the static URL below and will bring you back to this page if scanned by a device like iPhone or smartphone

https://www.bimobject.com/en-us/berridge/product/berridge-hr-16-wall-panel

BIMobjects download center

AutoCAD AutoCAD
Download file
AutoCAD AutoCAD
Download file
AutoCAD AutoCAD
Download file
AutoCAD AutoCAD
Download file
AutoCAD AutoCAD
Download file
AutoCAD AutoCAD
Download file
AutoCAD AutoCAD
Download file
AutoCAD AutoCAD
Download file
AutoCAD AutoCAD
Download file
AutoCAD AutoCAD
Download file
AutoCAD AutoCAD
Download file
AutoCAD AutoCAD
Download file
AutoCAD AutoCAD
Download file
AutoCAD AutoCAD
Download file
AutoCAD AutoCAD
Download file
AutoCAD AutoCAD
Download file
AutoCAD AutoCAD
Download file
AutoCAD AutoCAD
Download file
AutoCAD AutoCAD
Download file
AutoCAD AutoCAD
Download file
AutoCAD AutoCAD
Download file
AutoCAD AutoCAD
Download file
AutoCAD AutoCAD
Download file
AutoCAD AutoCAD
Download file
AutoCAD AutoCAD
Download file
AutoCAD AutoCAD
Download file
AutoCAD AutoCAD
Download file
AutoCAD AutoCAD
Download file
AutoCAD AutoCAD
Download file
AutoCAD AutoCAD
Download file
AutoCAD AutoCAD
Download file
AutoCAD AutoCAD
Download file
AutoCAD AutoCAD
Download file
AutoCAD AutoCAD
Download file
AutoCAD AutoCAD
Download file
AutoCAD AutoCAD
Download file
AutoCAD AutoCAD
Download file
AutoCAD AutoCAD
Download file
AutoCAD AutoCAD
Download file
AutoCAD AutoCAD
Download file
AutoCAD AutoCAD
Download file
AutoCAD AutoCAD
Download file
AutoCAD AutoCAD
Download file
AutoCAD AutoCAD
Download file
AutoCAD AutoCAD
Download file
AutoCAD AutoCAD
Download file
AutoCAD AutoCAD
Download file
AutoCAD AutoCAD
Download file
AutoCAD AutoCAD
Download file
AutoCAD AutoCAD
Download file
AutoCAD AutoCAD
Download file
AutoCAD AutoCAD
Download file
AutoCAD AutoCAD
Download file
AutoCAD AutoCAD
Download file
AutoCAD AutoCAD
Download file
JPG JPG
Download file
JPG JPG
Download file
PDF PDF
Download file
PDF PDF
Download file
PDF PDF
Download file
PDF PDF
Download file
PDF PDF
Download file
PDF PDF
Download file
PDF PDF
Download file
PDF PDF
Download file
PDF PDF
Download file
PDF PDF
Download file
Revit Revit
Download file
Revit Revit
Download file
Word Word
Download file
Word Word
Download file
Zip Zip
Download file
Revit Revit
Download file

Related information

Material main: Steel
Material secondary: Aluminium

Classification

BIMobject Category: Walls - Cladding
IFC classification: Wall
OmniClass Number: 23-13 37 13
OmniClass Title: Exterior Wall Cladding
Code: L513
Description: Wall cladding panels, slabs; facing slabs (mainly external, but also used ...
Code: SS-25-20
Description: Wall Cladding Systems
Uniclass 2015 Code: Ss_25_20
Uniclass 2015 Description: Wall cladding systems
Code: 25-20
Description: Wall Cladding Systems

North America

  • Canada
  • United States