BERRIDGE HS-8 & HS-12 METAL WALL PANELS

Unique ref.:   berridge-hs-8-hs-12-wall-panel

Brand: Berridge Manufacturing Company
Product family: Metal Wall Cladding Panels
Product group: Fascia, Wall & Soffit Panel
Designed in: United States
Manufactured in: United States
Date of publishing:2017-06-08
Edition number: 2

Product description

PRODUCT INFORMATION
Berridge’s HS-8 and HS-12 metal wall panels are designed for horizontal and vertical wall applications. Both panels interlock with each other and Berridge’s HR-16 metal wall panels to provide endless design opportunities. Suitable for open framing or solid sheathing applications.
  • 24 gauge with stucco embossed texture
  • Available in 22 gauge
  • Consult Berridge for smooth finish availability
  • Concealed fasteners
  • Multi-purpose wall panel
  • May be used horizontally or vertically
  • May be used for soffit applications
  • Wide rib appearance
  • Interlocks with HR-16 wall panel
  • Factory formed to 40’ max
  • ASTM E-1592 tested
  • ASTM air & water resistance tested
  • Florida Product Approval
MATERIALS
  • Standard material is 24-Gauge, Galvalume®
  • Optional material is 22-Gauge, Galvalume®
  • Unfinished material is Acrylic Coated Galvalume®
PANEL PROFILE
Berridge HS-8 and HS-12 metal wall panels are available with a standard stucco embossing. Consult Berridge for smooth finish availability.

ACCESSORIES

Use starter strip to interlock first row of panels.

Use HS-8 rubber closures to prevent air infiltration. One closure spans four panels.

Use HS-12 rubber closures to prevent air infiltration. One closure spans three panels

Links

The Qr code includes the static URL below and will bring you back to this page if scanned by a device like iPhone or smartphone

https://www.bimobject.com/en-us/berridge/product/berridge-hs-8-hs-12-wall-panel

BIMobjects download center

AutoCAD AutoCAD
Download file
AutoCAD AutoCAD
Download file
AutoCAD AutoCAD
Download file
AutoCAD AutoCAD
Download file
AutoCAD AutoCAD
Download file
AutoCAD AutoCAD
Download file
AutoCAD AutoCAD
Download file
AutoCAD AutoCAD
Download file
AutoCAD AutoCAD
Download file
AutoCAD AutoCAD
Download file
AutoCAD AutoCAD
Download file
AutoCAD AutoCAD
Download file
AutoCAD AutoCAD
Download file
AutoCAD AutoCAD
Download file
AutoCAD AutoCAD
Download file
AutoCAD AutoCAD
Download file
AutoCAD AutoCAD
Download file
AutoCAD AutoCAD
Download file
AutoCAD AutoCAD
Download file
AutoCAD AutoCAD
Download file
AutoCAD AutoCAD
Download file
AutoCAD AutoCAD
Download file
AutoCAD AutoCAD
Download file
AutoCAD AutoCAD
Download file
AutoCAD AutoCAD
Download file
AutoCAD AutoCAD
Download file
AutoCAD AutoCAD
Download file
AutoCAD AutoCAD
Download file
AutoCAD AutoCAD
Download file
AutoCAD AutoCAD
Download file
AutoCAD AutoCAD
Download file
AutoCAD AutoCAD
Download file
AutoCAD AutoCAD
Download file
AutoCAD AutoCAD
Download file
AutoCAD AutoCAD
Download file
AutoCAD AutoCAD
Download file
AutoCAD AutoCAD
Download file
AutoCAD AutoCAD
Download file
AutoCAD AutoCAD
Download file
AutoCAD AutoCAD
Download file
AutoCAD AutoCAD
Download file
AutoCAD AutoCAD
Download file
AutoCAD AutoCAD
Download file
AutoCAD AutoCAD
Download file
AutoCAD AutoCAD
Download file
AutoCAD AutoCAD
Download file
AutoCAD AutoCAD
Download file
AutoCAD AutoCAD
Download file
AutoCAD AutoCAD
Download file
AutoCAD AutoCAD
Download file
AutoCAD AutoCAD
Download file
AutoCAD AutoCAD
Download file
AutoCAD AutoCAD
Download file
AutoCAD AutoCAD
Download file
PDF PDF
Download file
PDF PDF
Download file
PDF PDF
Download file
PDF PDF
Download file
PDF PDF
Download file
PDF PDF
Download file
PDF PDF
Download file
PDF PDF
Download file
PDF PDF
Download file
PDF PDF
Download file
Revit Revit
Download file
Word Word
Download file
AutoCAD AutoCAD
Download file
Zip Zip
RVT + Material Files Download file

Related information

Material main: Steel
Material secondary: Aluminium

Classification

BIMobject Category: Walls - Cladding
IFC classification: Wall
OmniClass Number: 23-13 37 13
OmniClass Title: Exterior Wall Cladding
Code: L513
Description: Wall cladding panels, slabs; facing slabs (mainly external, but also used ...
Code: SS-25-20
Description: Wall Cladding Systems
Uniclass 2015 Code: Ss_25_20
Uniclass 2015 Description: Wall cladding systems
Code: 25-20
Description: Wall Cladding Systems

North America

  • Canada
  • United States