BERRIDGE S-DECK METAL ROOF & WALL PANEL

Unique ref.:   berridge-s-deck-panel

Brand: Berridge Manufacturing Company
Product family: Metal Roof and Wall Panels
Product group: Exposed Fastener Roof & Wall Panel
Designed in: United States
Manufactured in: United States
Date of publishing:2017-06-08
Edition number: 2

Product description

PRODUCT INFORMATION
Berridge S-Deck is a multipurpose, metal roof and wall panel available for residential or commercial applications over solid decking or open framing. (Curved S-Deck is available in 32” exposure panels only. Berridge recommends lapping two corrugations on panel side laps when using curved S-Deck. Exposure will be 29-1/3” with two laps or 32” with one lap.)
  • Available in 24-Gauge & 22-Gauge22-Gauge Galvalume® coils are stocked in 48 inch master coils in popular colors (Almond, Buckskin, Dark Bronze, Forest Green, Hartford Green, Hemlock Green, Medium Bronze, Parchment, Shasta White, Sierra Tan, and Zinc Grey). Other colors and 42 inch master coils subject to inventory on hand or 4,500 square foot minimum order. steel
  • Vertical and horizontal applications
  • 32” panels can be factory curved
  • Minimum 5’ radius for curved panels
  • ASTM E-1592 tested
  • Florida Product Approval

MATERIALS
  • Standard material is 24-Gauge, Galvalume®
  • Optional material is 22-Gauge, Galvalume®
  • Unfinished material is Acrylic Coated Galvalume®

PANEL PROFILE

ACCESSORIES

Rubber closures to help prevent air infiltration at ridges, eaves, headwalls, etc.

Use per installation details as closure at hips & valleys.

Use per installation details at panel endlaps, sidelaps, skylights, with foam closures, etc."

Links

The Qr code includes the static URL below and will bring you back to this page if scanned by a device like iPhone or smartphone

https://www.bimobject.com/en-us/berridge/product/berridge-s-deck-panel

BIMobjects download center

AutoCAD AutoCAD
Download file
AutoCAD AutoCAD
Download file
AutoCAD AutoCAD
Download file
AutoCAD AutoCAD
Download file
AutoCAD AutoCAD
Download file
AutoCAD AutoCAD
Download file
AutoCAD AutoCAD
Download file
AutoCAD AutoCAD
Download file
AutoCAD AutoCAD
Download file
AutoCAD AutoCAD
Download file
AutoCAD AutoCAD
Download file
AutoCAD AutoCAD
Download file
AutoCAD AutoCAD
Download file
AutoCAD AutoCAD
Download file
AutoCAD AutoCAD
Download file
AutoCAD AutoCAD
Download file
AutoCAD AutoCAD
Download file
AutoCAD AutoCAD
Download file
AutoCAD AutoCAD
Download file
AutoCAD AutoCAD
Download file
AutoCAD AutoCAD
Download file
AutoCAD AutoCAD
Download file
AutoCAD AutoCAD
Download file
AutoCAD AutoCAD
Download file
AutoCAD AutoCAD
Download file
AutoCAD AutoCAD
Download file
AutoCAD AutoCAD
Download file
AutoCAD AutoCAD
Download file
AutoCAD AutoCAD
Download file
AutoCAD AutoCAD
Download file
AutoCAD AutoCAD
Download file
AutoCAD AutoCAD
Download file
AutoCAD AutoCAD
Download file
AutoCAD AutoCAD
Download file
AutoCAD AutoCAD
Download file
AutoCAD AutoCAD
Download file
AutoCAD AutoCAD
Download file
AutoCAD AutoCAD
Download file
AutoCAD AutoCAD
Download file
AutoCAD AutoCAD
Download file
AutoCAD AutoCAD
Download file
JPG JPG
Download file
JPG JPG
Download file
PDF PDF
Download file
PDF PDF
Download file
PDF PDF
Download file
PDF PDF
Download file
PDF PDF
Download file
PDF PDF
Download file
PDF PDF
Download file
PDF PDF
Download file
PDF PDF
Download file
PDF PDF
Download file
Revit Revit
Download file
Revit Revit
Download file
Word Word
Download file
Word Word
Download file
Zip Zip
Download file

Related information

Material main: Steel
Material secondary: Aluminium

Classification

BIMobject Category: Walls - Cladding

North America

  • Canada
  • United States