BERRIDGE THIN-LINE METAL WALL PANEL

Unique ref.:   berridge-thin-line-panel

Brand: Berridge Manufacturing Company
Product family: Metal Wall Cladding Panels
Product group: Fascia, Wall & Soffit Panel
Designed in: United States
Manufactured in: United States
Date of publishing:2017-06-08
Edition number: 2

Product description

PRODUCT INFORMATION
The Berridge Thin-Line panel is a prefinished panel with flat or flush appearance for fascia, wall, ceiling, soffit, etc. The smooth texture of Berridge’s Thin-Line provides, uniform texture which makes it ideal for interior or exterior ceilings and walls. Thin-Line has an exposure width of 3-5/8" and concealed fasteners.
  • 24 gauge steel
  • Channel drain interlock
  • Narrow, strong panel
  • Smooth appearance
  • Concealed fasteners
  • Thin extruded appearance
  • Use horizontally for soffit
  • Use vertically for fascia or wall
  • Optional wood grain or stucco embossed texture
  • Florida Product Approval

MATERIALS
  • Standard material is 24-Gauge, Galvalume®
  • Unfinished material is Acrylic Coated Galvalume®

PANEL PROFILE

Links

The Qr code includes the static URL below and will bring you back to this page if scanned by a device like iPhone or smartphone

https://www.bimobject.com/en-us/berridge/product/berridge-thin-line-panel

BIMobjects download center

AutoCAD AutoCAD
Download file
AutoCAD AutoCAD
Download file
AutoCAD AutoCAD
Download file
AutoCAD AutoCAD
Download file
AutoCAD AutoCAD
Download file
AutoCAD AutoCAD
Download file
AutoCAD AutoCAD
Download file
AutoCAD AutoCAD
Download file
AutoCAD AutoCAD
Download file
AutoCAD AutoCAD
Download file
AutoCAD AutoCAD
Download file
AutoCAD AutoCAD
Download file
AutoCAD AutoCAD
Download file
AutoCAD AutoCAD
Download file
AutoCAD AutoCAD
Download file
AutoCAD AutoCAD
Download file
AutoCAD AutoCAD
Download file
AutoCAD AutoCAD
Download file
AutoCAD AutoCAD
Download file
AutoCAD AutoCAD
Download file
AutoCAD AutoCAD
Download file
AutoCAD AutoCAD
Download file
AutoCAD AutoCAD
Download file
AutoCAD AutoCAD
Download file
AutoCAD AutoCAD
Download file
AutoCAD AutoCAD
Download file
AutoCAD AutoCAD
Download file
AutoCAD AutoCAD
Download file
JPG JPG
Download file
JPG JPG
Download file
PDF PDF
Download file
PDF PDF
Download file
PDF PDF
Download file
PDF PDF
Download file
PDF PDF
Download file
PDF PDF
Download file
PDF PDF
Download file
PDF PDF
Download file
PDF PDF
Download file
PDF PDF
Download file
PDF PDF
Download file
PDF PDF
Download file
Revit Revit
Download file
Revit Revit
Download file
Word Word
Download file
Word Word
Download file
Zip Zip
Download file

Related information

Material main: Steel
Material secondary:

Classification

BIMobject Category: Walls - Cladding
IFC classification: Wall
OmniClass Number: 23-13 37 13
OmniClass Title: Exterior Wall Cladding
Code: L513
Description: Wall cladding panels, slabs; facing slabs (mainly external, but also used ...
Code: SS-25-20
Description: Wall Cladding Systems
Uniclass 2015 Code: Ss_25_20
Uniclass 2015 Description: Wall cladding systems
Code: 25-20
Description: Wall Cladding Systems

North America

  • Canada
  • United States