Publish your products
BERRIDGE ZEE-LOCK STANDING SEAM METAL ROOF PANEL
Archived

BERRIDGE ZEE-LOCK STANDING SEAM METAL ROOF PANEL

PRODUCT INFORMATION
Berridge Zee-Lock standing seam metal roofing system is a Mechanically-Seamed structural panel with a 16" exposure and a 2" high seam. Continuous Zee-Rib clips with Berridge’s patented Vinyl Weatherseal provide superior uplift performance. Seam may be single-locked (90°) or double-locked (180°) using Berridge’s mechanical seamers. Berridge Zee-Lock may be site-formed in continuous lengths with Berridge’s SP-21 portable roll former and curved on-site using the ZC-21 curver.
  • Available in 24 & 22 gauge steel
  • Extruded patented vinyl weatherseal (90° Single-Lock Seam Only)
  • Mechanically seamed sidelap
  • 2” high standing seam sidelap
  • UL 90 wind uplift & UL fire resistance listed
  • ASTM air & water resistance tested
  • ASTM E-1592 & UL 580/UL 1897 tested
  • ASTM E-2140 tested
  • Corps of Engineers CEGS 07416 approved
  • Miami-Dade Approved
  • Florida Product Approval
  • Optional striated profile available
  • Continuous lengths when site-formed with SP-21 portable roll-former
  • Site-curved with ZC-21 curving machine
MATERIALS
  • Standard material is 24-Gauge, Galvalume®
  • Optional material is 22-Gauge, Galvalume®
  • Unfinished material is Acrylic Coated Galvalume®
PANEL PROFILE
Berridge Zee-Lock Panel is available smooth, with striations, or with stiffening ribs as shown below.

ACCESSORIES

Berridge Zee-Clips can be used over solid decking applications.

Continuous Zee-Rib with vinyl for higher performance. Required for open framing and WTW’s. Available with or without vinyl.

Die-stamped to match the PANEL PROFILE. Use as a mechanical weather closure at ridges, headwalls, and slope transitions. Use Zee-Flashing for hips.

Panel support clips are required for expansion joints. Use at purlin and other framing locations to provide support for the ends Zee-Ribs.

Use square battens for a larger, more visible seam. Use with Zee-Lock Batten Clip.

Attach to single locked seam with hand crimper. Not for use with Vinyl Weatherseal.
Technical specification
  • Unique ref.berridge-zee-lock-panel
  • Product familyMetal Roof Panels
  • Product groupStanding Seam Metal Roofing
  • TypeObject (single object)
  • Date of publishing2017-06-08
  • Edition number2
Related
  • Material mainSteel
  • Material secondaryAluminum
  • Designed inUnited States
  • Manufactured inUnited States
Classification
  • BIMobject CategoryConstruction - Roof
  • OmniClass Number23-13 39 27 11 13
  • OmniClass TitleSheet Metal Roofing
Common.Footer.ValueProp.Image.AltText

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit