Set your location and language to prioritise localised information. Continue
Door Stop - Floor 3065

Door Stop - Floor 3065

Door Stop - Floor 3065 - Stainless Steel

Door stop in stainless steel with a rubber strip that dampens and protects the door.

Care for stainless steel hooks
Clean by wiping with a clean, damp and well-wrung cloth. Do not use any other aids or detergents as they may have an abrasive or other impacting effect, which may damage the surface of the product.

Specification
    • 83065-11

    Diameter: 50mm

Technical specification
  • Unique ref.dorrstopp-golv-3065
  • TypeObject (single object)
  • Date of publishing2022-03-23
  • Edition number1
  • Height (mm)65
  • Width (mm)45
Related
  • Material mainStainless steel
  • Material secondaryRubber
Classification
  • BIMobject CategoryDoors - Accessories

Region availability

Europe
Åland Islands
Albania
Andorra
Austria
Belgium
Bosnia and Herzegovina
Bulgaria
Croatia
Cyprus
Czech Republic
Denmark
Estonia
Faroe Islands
Finland
France
Germany
Gibraltar
Greece
Guernsey
Hungary
Iceland
Ireland
Isle of Man
Italy
Jersey
Latvia
Liechtenstein
Lithuania
Luxembourg
Malta
Moldova
Monaco
Montenegro
Netherlands
North Macedonia
Norway
Poland
Portugal
Romania
San Marino
Serbia
Slovakia
Slovenia
Spain
Svalbard and Jan Mayen
Sweden
Switzerland
Ukraine
United Kingdom
Vatican City