Set your location and language to prioritise localised information. Continue
Pull Handle 50-42

Pull Handle 50-42

Pull handles with mounting kits are available for the following:

  • Single mounting
  • Double mounting

Door thickness: 85-100mm
Note that single mounting is with a visible wood screw.


Was this not what you were looking for?All our models of stainless steel handles can be dimensioned. We follow your wishes in terms of length, thickness, number of brackets etc. Pull handle 50-43 are also available with luxurious leather wrap in the softest leather. Contact us and we will help you.

Specification
    • 85043253002, Article length: 400mm, C/C-dimensions: 300mm
    • 85043254002, Article length: 600mm, C/C-dimensions: 400mm 
    • 85043255002, Article length: 800mm, C/C-dimensions: 600mm
Technical specification
  • Unique ref.draghandtag-50-42
  • Collection setDörrhandtag
  • CollectionDoor handle
  • TypeObject (single object)
  • Date of publishing2022-03-23
  • Edition number1
  • Width (mm)25
Related
  • Material mainStainless steel
Classification
  • BIMobject CategoryDoors - Accessories

Region availability

Europe
Åland Islands
Albania
Andorra
Austria
Belgium
Bosnia and Herzegovina
Bulgaria
Croatia
Cyprus
Czech Republic
Denmark
Estonia
Faroe Islands
Finland
France
Germany
Gibraltar
Greece
Guernsey
Hungary
Iceland
Ireland
Isle of Man
Italy
Jersey
Latvia
Liechtenstein
Lithuania
Luxembourg
Malta
Moldova
Monaco
Montenegro
Netherlands
North Macedonia
Norway
Poland
Portugal
Romania
San Marino
Serbia
Slovakia
Slovenia
Spain
Svalbard and Jan Mayen
Sweden
Switzerland
Ukraine
United Kingdom
Vatican City