Selecting the location and language will prioritise localised information. Continue
Handle 0143

Handle 0143

Handle 0143 is a timeless and modern handle that is available in many different lengths and designs. The design is characterized by straight lines and enhances the stylish feeling in the room in which it is placed. Works not only great for the kitchen as a kitchen handle, but also as a handle on the wardrobe door in the hall or on the dresser in the bathroom. Feel free to combine handle 0143 with knob 2078.

Specification
  • C/C-dimensions: 128 mm, Article lenght: 137 mm

    • 305923-11 Black
    • 305919-11 Polished brass
    • 305926-11 Polished copper
    • 305922-11 Brushed brass
    • 305921-11 Aluminium look
    • 30591-11 Chrome
    • 305917-11 Matte White
    • 30592-11 Stainless Steel
    • 305925-11 White

    C/C-dimensions: 192 mm, Article lenght: 201 mm

    • 305929-11 Black
    • 305942-11 Polished brass
    • 305928-11 Chrome
    • 305918-11 Matte White
    • 305927-11 Stainless Steel

    C/C-dimensions: 320 mm, Article lenght: 329 mm

    • 305943-11 Black
    • 305941-11 Aluminium look
    • 30593-11 Chrome
    • 30594-11 Stainless Steel
    • 305945-11 White

    C/C-dimensions: 492 mm, Article lenght: 501 mm

    • 305949-11 Black
    • 305950-11 Brushed brass
    • 305948-11 Chrome
    • 305947-11 Stainless Steel
Technical specification
  • Unique ref.handtag-0143
  • Collection setHandtag
  • CollectionHandles
  • TypeObject (single object)
  • Date of publishing2022-04-27
  • Edition number1
  • Height (mm)9
  • Depth (mm)28
Classification
  • BIMobject CategoryKitchen - Kitchen

Region availability

Europe
Andorra
Albania
Austria
Åland Islands
Bosnia and Herzegovina
Belgium
Bulgaria
Switzerland
Cyprus
Czech Republic
Germany
Denmark
Estonia
Spain
Finland
Faroe Islands
France
United Kingdom
Guernsey
Gibraltar
Greece
Croatia
Hungary
Ireland
Isle of Man
Iceland
Italy
Jersey
Liechtenstein
Lithuania
Luxembourg
Latvia
Monaco
Moldova
Montenegro
Macedonia (FYROM)
Malta
Netherlands
Norway
Poland
Portugal
Romania
Serbia
Sweden
Slovenia
Svalbard and Jan Mayen
Slovakia
San Marino
Ukraine
Vatican City