Selecting the location and language will prioritise localised information. Continue
Handle bella

Handle bella

Handle Bella is straight and stylish handle with trumpet shaped feet. A handle that fits well in modern kitchens but also as a handle on a wardrobe or chest of drawers. Handle Bella is available in c/c 160mm and three different designs; brushed brass, matte black and graphite grey.

Specification
  • C/C-dimensions: 160 mm

    343287-11 - Matt black

    343286-11 - Brushed brass

    343288-11 - Graphite grey

Technical specification
  • Unique ref.handtag-bella
  • Collection setHandtag
  • CollectionHandles
  • TypeObject (single object)
  • Date of publishing2022-06-15
  • Edition number1
  • Height (mm)171
  • Width (mm)95
  • Depth (mm)30
Related
  • Material mainZink
Classification
  • BIMobject CategoryKitchen - Kitchen

Region availability

Europe
Andorra
Albania
Austria
Åland Islands
Bosnia and Herzegovina
Belgium
Bulgaria
Switzerland
Cyprus
Czech Republic
Germany
Denmark
Estonia
Spain
Finland
Faroe Islands
France
United Kingdom
Guernsey
Gibraltar
Greece
Croatia
Hungary
Ireland
Isle of Man
Iceland
Italy
Jersey
Liechtenstein
Lithuania
Luxembourg
Latvia
Monaco
Moldova
Montenegro
Macedonia (FYROM)
Malta
Netherlands
Norway
Poland
Portugal
Romania
Serbia
Sweden
Slovenia
Svalbard and Jan Mayen
Slovakia
San Marino
Ukraine
Vatican City