Selecting the location and language will prioritise localised information. Continue
Handle Lya

Handle Lya

DESIGN BY FURNIPART

Handle Lya is a stylish and classic handle with a modern design from Beslag Design. A handle that fits both as a kitchen handle and furniture handle on, for example, chests of drawers or wardrobes. Handle Lya is available in three designs, chrome, stainless steel and black.

Specification
    • 303871-11 Stainless steel, C/C-dimensions: 160 mm, Article length: 200 mm
    • 303874-11 Stainless steel, C/C-dimensions: 320 mm, Article length: 360 mm
    • 303877-11 Stainless steel, C/C-dimensions: 448 mm, Article length: 488 mm

    • 303873-11 Black, C/C-dimensions: 160 mm, Article length: 200 mm
    • 303876-11 Black, C/C-dimensions: 320 mm, Article length: 360 mm

    • 303872-11 Chrome, C/C-dimensions: 160 mm, Article length: 200 mm
    • 303875-11 Chrome, C/C-dimensions: 320 mm, Article length: 360 mm

Technical specification
  • Unique ref.handtag-lya
  • Collection setHandtag
  • CollectionHandles
  • TypeObject (single object)
  • Date of publishing2022-04-27
  • Edition number1
  • Height (mm)9
  • Depth (mm)30
Related
  • Material mainZink
Classification
  • BIMobject CategoryKitchen - Kitchen

Region availability

Europe
Andorra
Albania
Austria
Åland Islands
Bosnia and Herzegovina
Belgium
Bulgaria
Switzerland
Cyprus
Czech Republic
Germany
Denmark
Estonia
Spain
Finland
Faroe Islands
France
United Kingdom
Guernsey
Gibraltar
Greece
Croatia
Hungary
Ireland
Isle of Man
Iceland
Italy
Jersey
Liechtenstein
Lithuania
Luxembourg
Latvia
Monaco
Moldova
Montenegro
Macedonia (FYROM)
Malta
Netherlands
Norway
Poland
Portugal
Romania
Serbia
Sweden
Slovenia
Svalbard and Jan Mayen
Slovakia
San Marino
Ukraine
Vatican City