Handle Norma 1021Handle Norma 1021Handle Norma 1021Handle Norma 1021Handle Norma 1021Handle Norma 1021
View previous images
View next images

Handle Norma 1021

Handle Norma in stainless steel from Beslag Design. The handle is available in two different C/C dimensions, the C/C dimension is the distance between the screw holes. Fits very well in the kitchen or on a wardrobe in the hall.

Specification
    • 339571-11 Stainless steel

    C/C-dimensions: 128 mm, Article lenght: 142 mm

    • 339572-11 Stainless steel

    C/C-dimensions: 192 mm, Article lenght: 206 mm

Technical specification
  • Unique ref.handtag-norma-1021
  • Collection setHandtag
  • CollectionHandles
  • TypeObject (single object)
  • Date of publishing2022-06-15
  • Edition number1
  • Height (mm)14
  • Depth (mm)35
Related
  • Material mainStainless steel
Classification
  • BIMobject CategoryKitchen - Kitchen