Selecting the location and language will prioritise localised information. Continue
Knob Olympia

Knob Olympia

Knob Olympia is a wooden knob with straight and stylish lines. Available in three different designs; oak, walnut and wood in painted black.

Specification
  • 25553-11 Black

    25551-11 Oak

    25552-11 Walnut

Technical specification
  • Unique ref.knopp-olympia
  • Collection setKnoppar
  • CollectionKnobs
  • TypeObject (single object)
  • Date of publishing2022-04-27
  • Edition number1
  • Height (mm)50
  • Width (mm)50
  • Depth (mm)20
Related
  • Material mainWood
Classification
  • BIMobject CategoryKitchen - Kitchen

Region availability

Europe
Andorra
Albania
Austria
Åland Islands
Bosnia and Herzegovina
Belgium
Bulgaria
Switzerland
Cyprus
Czech Republic
Germany
Denmark
Estonia
Spain
Finland
Faroe Islands
France
United Kingdom
Guernsey
Gibraltar
Greece
Croatia
Hungary
Ireland
Isle of Man
Iceland
Italy
Jersey
Liechtenstein
Lithuania
Luxembourg
Latvia
Monaco
Moldova
Montenegro
Macedonia (FYROM)
Malta
Netherlands
Norway
Poland
Portugal
Romania
Serbia
Sweden
Slovenia
Svalbard and Jan Mayen
Slovakia
San Marino
Ukraine
Vatican City