Publish your products
BETAFENCE Securifor Super 10 B3
Betafence

BETAFENCE Securifor Super 10 B3

- LPS 1175 B3 certification, providing a proven resistance level against manual intrusion.

- Extremely robust construction, pairing the Super 10 panel with a square post and coverplate.

- Anti-climb and anti-cut design, thanks to the narrow mesh, 4 mm horizontal wires, and 10 mm vertical wires.

- Scalable system, available up to 4 m high and compatible with detection or alarm devices.

Specification
  • Features & benefits :

    The Securifor® Super 10 / B3 system uses a galvanized square post (80×80 mm, thickness 2–4 mm depending on fence height) equipped with a secured coverplate. Installation options include concrete-embedded posts or base-plate mounted posts, with multiple mounting configurations.

    The 76.2 × 12.7 mm mesh panel offers exceptional rigidity and cutting resistance, using 10 mm vertical wires and 4 mm horizontal wires. Several panel widths, options (extension arms, U or Z profiles, angled panels), and RAL colours are available. The Betafence coating technology ensures long-term durability, even in corrosive environments.

    LPS 1175 B3 Standard

    The LPS 1175 Issue 8 certification guarantees an internationally recognised level of security. The B3 rating confirms the system’s ability to withstand defined manual intrusion attempts using a prescribed tool kit.
    This standard is a strong assurance for sites requiring dependable perimeter protection, such as data centres, industrial infrastructures, or government facilities.

    • Certified to LPS 1175 issue 8 B3, ensuring compliance with a recognised and proven security standard.
    • High structural stability, thanks to the reinforced square post and secure coverplate assembly.
    • Exceptional resistance to vandalism, with a rigid mesh design that limits deformation under impact.
    • Flexible installation options, suitable for concrete embedding or base-plate mounting depending on site constraints.
    • Adaptable to complex perimeters, with custom panel widths, special post lengths, and angled panel versions available.
    • Enhanced perimeter deterrence, with optional extension arms to support barbed wire or concertina coils.

    PANEL :

    Mesh size: 76.2 x 12.7 mm

    Horizontal wire diameter: 4 mm

    Vertical wire diameter: 10 mm

    Panel width : 2286, 2515 or 2972 mm

    POSTS :

    Section of square post of section (depends on the height of the fence):

    • 80 x 80 x 2 mm
    • 80 x 80 x 3 mm
    • 80 x 80 x 4 mm

    Cover plate : 80 x 5 mm (fixed through the post using mushroom head

    square neck bolts M8 X 110, washers M8 and self breaking

    nuts M8).

    Square post, galvanised steel profile, with fixing by means of a

    cover plate to accommodate the Securifor® Super 10 panels.

    OPTIONS :

    • Single or double extension arms to support additional rows of barbed wire and concertina, which provide additional security.
    • Panels bent under angle.
    • U profile or Z dental strip.
    • Other non-standard post lengths and/or sections are available on request.

    MOUNTING SYSTEMS AVAILABLE

    - Posts embedded in concrete, with two options:

    • Panels buried into the ground
    • Panels surface-mounted and combine with a continuous L profile

    - Posts with welded base plate:

    • Mounted on continuous concrete beam fixed with L profile

    COLORS

    Green RAL 6005, White RAL 9010, Anthracite RAL 7016 and

    Black RAL 9005. Other colours are available on request.

Technical specification
  • Unique ref.betafence-securifor-super-10-b3
  • Product familyMetal Fence Panel
  • Product groupSECURIFOR SUPER 10 B3
  • TypeObject (single object)
  • Date of publishing2026-10-06
  • Edition number1
Classification
  • BIMobject CategoryLandscaping - Fencing

Region availability

Europe Asia Oceania Africa
Åland Islands
Afghanistan
American Samoa
Egypt
Albania
Armenia
Australia
Andorra
Azerbaijan
Cook Islands
Austria
Bahrain
Federated States of Micronesia
Belarus
Bangladesh
Fiji
Belgium
Bhutan
French Polynesia
Bosnia and Herzegovina
British Indian Ocean Territory
Guam
Bulgaria
Brunei
Kiribati
Croatia
Cambodia
Marshall Islands
Cyprus
China
Nauru
Czech Republic
Christmas Island
New Caledonia
Denmark
Cocos (Keeling) Islands
New Zealand
Estonia
Georgia
Niue
Faroe Islands
Hong Kong
Norfolk Island
Finland
India
Northern Mariana Islands
France
Indonesia
Palau
Germany
Iran
Papua New Guinea
Gibraltar
Iraq
Pitcairn Islands
Greece
Israel
Samoa
Guernsey
Japan
Solomon Islands
Hungary
Jordan
Timor-Leste
Iceland
Kazakhstan
Tokelau
Ireland
Kuwait
Tonga
Isle of Man
Kyrgyzstan
Tuvalu
Italy
Laos
United States Minor Outlying Islands
Jersey
Lebanon
Vanuatu
Latvia
Macau
Wallis and Futuna
Liechtenstein
Malaysia
Lithuania
Maldives
Luxembourg
Mongolia
Malta
Myanmar (Burma)
Moldova
Nepal
Monaco
North Korea
Montenegro
Oman
Netherlands
Pakistan
North Macedonia
Palestine
Norway
Philippines
Poland
Qatar
Portugal
Saudi Arabia
Romania
Singapore
Russia
South Korea
San Marino
Sri Lanka
Serbia
Syria
Slovakia
Taiwan
Slovenia
Tajikistan
Spain
Thailand
Svalbard and Jan Mayen
Türkiye
Sweden
Turkmenistan
Switzerland
United Arab Emirates
Ukraine
Uzbekistan
United Kingdom
Vietnam
Vatican City
Yemen
BIMobject product library

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit