Set your location and language to prioritise localised information.
United States
English (US)
Continue
Language
Publish your products
Free sign up
Log in
Čeština
Dansk
Deutsch
Deutsch (Österreich)
Deutsch (Schweiz)
English
English (Australia)
English (Canada)
English (India)
English (Ireland)
English (New Zealand)
English (US)
Español
Français
Français (Belgique)
Français (Canada)
Français (Suisse)
Italiano
Italiano (Svizzero)
Magyar
Nederlands
Nederlands (België)
Norsk
Polski
Português
Português (Brasil)
Shqip
Suomi
Svenska
Thai
Türkçe
Українська
Русский
Русский (Украина)
한국의
中文
中文 (香港)
日本語
Help UNICEF’s work with children and families in Ukraine.
bette/products/ea6c8886-b836-4975-bf1b-f862d1b86ae6
Home
Categories
Sanitary
Bath & Spas
BETTEBAMBINO
Bette
Follow
BETTEBAMBINO
The intelligent solution for small rooms: the tapered foot end provides extra space in the bathroom. BETTEBAMBINO is available with an ergonomic back profile of left-hand or right-hand design.
Download
Technical specification
Technical specification
Unique ref.
BATH_TUB
Product family
Sanitary
Product group
Bathtub
Type
Object (single object)
Date of publishing
2012-05-04
Edition number
1
Height (mm)
42
Width (mm)
157
Depth (mm)
65
Links
Links
Product url
http://www.bette.de/en/products/bathing/rectangular-baths/bettebambino/
Related
Related
Material main
Acrylic
Material secondary
Stainless steel
Classification
Classification
BIMobject Category
Sanitary - Bath & Spas
IFC classification
Furniture
UNSPSC name
Sanitary ware
UNSPSC code
301815
Similar products
Ideal Standard
DEA VASCA 170X75 CENTROSTANZA BEU IG
Download
Ideal Standard
TONIC II corner bath tub 1500x1500mm
Download
Ideal Standard
FIT 180 PLUS BATH TUB WHITE
Download
Ideal Standard
I.LIFERECTANGULAR BATH TUB 170X70 WITH LEGSET
Download
Svedbergs
Sanitary Bath&Spas Ume
Download
Roca
BECOOL 1900x1100 Acrylic hydromassage bath
Download