Publish your products
Voltera D 4800.2M Audio DSP and amplified loudspeaker controller
Voltera D 4800.2M Audio DSP and amplified loudspeaker controller
Voltera D 4800.2M Audio DSP and amplified loudspeaker controller
    Biamp

    Voltera D 4800.2M Audio DSP and amplified loudspeaker controller

    Voltera D M Seriesseamlessly integrates amplification into a powerful loudspeaker controller, while also adding a fully programmable DSP onboard with enough headroom to handle even complex audio processing and distribution needs.

    A host of one-of-a-kind features drive flexibility, reliability and extraordinary audio performance. The combination of integrated DSP, high power and channel density, high efficiency and low idle power — along with support for power sharing and networked audio — delivers significant space and cost savings.

    Voltera D M amplified loudspeaker controllers are perfect for smaller venues where their ability to replace an external DSP can have a significant proportional impact on the total system cost. However, larger systems can also benefit when more DSP power is needed. No central resources to limit system size and onboard processing means system cost scales with power requirements

    100% software configurable, by either Tesira or Biamp VenueTune software, depending on user preference and audio network protocols, Voltera D M amplified loudspeaker controllers make setup and use easier.

    The ALAMOS loudspeaker profile library, with nearly 700 unique profiles covering over 200 Biamp models, streamlines commissioning when using Tesira or VenueTune software

    • Powerful onboard DSP with ample headroom for large systems – the equivalent of a TesiraFORTÉ for Tesira custom processing and hosting of expanders
    • 2 class D channels sharing 4800 watts
    • Power sharing provides up to 100% of total power or 4800 W through any single channel
    • High peak voltage output capability: 237 Vpk
    • Each channel can drive low impedance (2.7, 4, 8, and 16 ohm), 70V, or 100V
    • Each model supports AVB, Dante, and AES67
    • Accurate raised cosine EQ for the entire frequency band
    • Group-controlled raised cosine EQ making it attractive for tuning large systems
    • Comprehensive amplifier limiter scheme avoids protective mutes and shutdowns
    • Processor can be sustained through POE – no main power required and no reboots
    • Support for failover-to-analog from networked audio input operation
    • 5-year warranty
    • Compliant with the US Trade Agreement Act (TAA)
    • Biamp Workplace Ready
    Specification
    • GENERAL
      Height1.7 inches (44 mm) rack rail to rear panel
      Width17.5 inches (444 mm) rack rail to rear panel
      Depth16.9 inches (430 mm) rack rail to rear panel
      Weight17.2 lbs (7.8 kg)
      Included AccessoriesRear support kit for 19-inch 1 RU mount
      ENVIRONMENTAL
      Ambient Operating Temperature Range32-104F (0-40C)
      Humidity0-95% non-condensing
      Altitude0 - 2000 m (0-6562 ft)
      POWER
      PowerPower per channel all channels driven:
      Hi-Z (70 / 100 V): 2400 W
      16 ohm: 2400 W
      8 ohm: 2400 W
      4 ohm: 2400 W
      2.7 ohm: 2400 W

      Max power per channel using power sharing (available on any channel):
      100 V: 4660 W
      70 V: 3300 W
      16 ohm: 1750 W
      8 ohm: 3500 W
      4 ohm: 4800 W
      2.7 ohm: 4800 W
      Power Consumption100-240 VAC, 50/60 Hz
      Power OutputTotal output all channels driven: 4800 W
      Maximum output voltage: 237 Vpk
      Maximum output current: 65 Apk
      CoolingVariable speed fans, front to back airflow
      NETWORK
      Network Connection(s)Ports: 2 1000Base-T ports
      Networked media formats supported: Dante, AES67 and AVB
      Network modes supported: Converged, split and redundant
      PoE+ support: If port 1 is connected to a PoE+ switch with a UPS, then the Voltera D will not reboot when mains power is lost
      Network latency AVB: 2 ms, Dante : 1 / 2 ms
      Sample rates supported: 96 and 48 kHz
      Remote interface: Tesira, VenueTune
      Third party interface: TTP
      Network Connection(s)Ports: 2 1000Base-T ports
      Networked media formats supported: Dante, AES67 and AVB
      Network modes supported: Converged, split and redundant
      PoE+ support: If port 1 is connected to a PoE+ switch with a UPS, then the Voltera D will not reboot when mains power is lost
      Network latency AVB: 2 ms, Dante : 1 / 2 ms
      Sample rates supported: 96 and 48 kHz
      Remote interface: Tesira, VenueTune
      Third party interface: TTP
      CONTROLS & INDICATORS
      ControlFront panel interface: Tamper proof design
      Locate: Bi-directional locate funtionality
      Front Panel Indicator(s)System status indicator: Shows if there are faults within the greater system
      Device status indicators: Status, activity and faults
      Channel status indicators: Mute, signal, limit and temp
      Rear Panel Control(s)Back panel interface:
      Control and monitoring IO: Mute all channels (input), Health (output), Sleep mode status (output), Sleep mode (input)
      Programmable GPIO: 4 logic/voltage control pins, defined using Tesira software
      Analog input connectors: 3-pin terminal block connectors with 0.15" (3.81 mm) pitch
      Output connectors: 2-pin terminal block connectors rated for 41 Arms. Can take up to 8 mm2 (8.2 AWG) cables
      Detachable mains connector: 3-pin IEC C14 inlet for C13 cables
      AMPLIFIER
      Channels2 Class D Channels
      Signal ProcessingProcessing
      Latency (analog input to output): 2.5 ms (includes look-ahead delay in zero overshoot peak limiters)
      Default gain (analog input to output): 29 dB
      Per input: Supports input redundancy and failover to analog sources
      Multilayered group control of raised cosine EQ, gain, delay (≤2 s), polarity and mute
      2048 tap FIR for optimization
      Per output: Very comprehensive processing supporting loudspeaker profiles including
      • 2048 tap FIR, 24 biquads
      • Dynamic EQ
      • Peak and thermal limiters with side chains
      Startup time with PoE+ <1 s
      AUDIO
      THD+NTHD+N (1000 Hz, at 1 dB below max output) <0.05%
      THD+N (20 - 20000 Hz for 1 W) <0.05%
      Frequency Response+/-0.5 dB (20 - 20000 Hz, 8 ohm, unweighted)
      Dynamic Range117 dB
      Crosstalk>70 dB
      CERTIFIED SOLUTIONS
      TAA CompliantTAA Compliant
      NOTES
      Specification Notes
      • The power figures are measured using a 25 ms burst repeated every 400 ms with a sustained average at 1/8th power (i.e. a 12 dB crest factor)
      • Biamp strives to improve its products on a continual basis. Specifications are therefore subject to change without notice.
    Technical specification
    • Unique ref.voltera-d-48002m-audio-dsp-and-amplified-loudspeaker-controller
    • Product familyVoltera
    • Product groupVoltera D Amplified Loudspeaker Controllers
    • TypeObject (single object)
    • Date of publishing2026-01-16
    • Edition number1
    Classification
    • BIMobject CategoryElectronics - Audio Electronics
    • CSI MasterFormat 2014 Code11 52 00
    • CSI MasterFormat 2014 TitleAudio-Visual Equipment
    • OmniClass Number23-37 15 00
    • OmniClass TitleAudio Visual Equipment

    Region availability

    Europe Asia North America Africa South America Oceania
    Åland Islands
    Afghanistan
    Anguilla
    Algeria
    Argentina
    American Samoa
    Albania
    Armenia
    Antigua and Barbuda
    Angola
    Bolivia
    Australia
    Andorra
    Azerbaijan
    Aruba
    Benin
    Brazil
    Cook Islands
    Austria
    Bahrain
    Barbados
    Botswana
    Chile
    Federated States of Micronesia
    Belarus
    Bangladesh
    Belize
    Burkina Faso
    Colombia
    Fiji
    Belgium
    Bhutan
    Bermuda
    Burundi
    Ecuador
    French Polynesia
    Bosnia and Herzegovina
    British Indian Ocean Territory
    British Virgin Islands
    Cameroon
    Falkland Islands (Islas Malvinas)
    Guam
    Bulgaria
    Brunei
    Canada
    Cape Verde
    French Guiana
    Kiribati
    Croatia
    Cambodia
    Caribbean Netherlands
    Central African Republic
    Guyana
    Marshall Islands
    Cyprus
    China
    Cayman Islands
    Chad
    Paraguay
    Nauru
    Czech Republic
    Christmas Island
    Collectivity of Saint Martin
    Comoros
    Peru
    New Caledonia
    Denmark
    Cocos (Keeling) Islands
    Costa Rica
    Côte d'Ivoire
    Suriname
    New Zealand
    Estonia
    Georgia
    Cuba
    Democratic Republic of the Congo
    Uruguay
    Niue
    Faroe Islands
    Hong Kong
    Curaçao
    Djibouti
    Venezuela
    Norfolk Island
    Finland
    India
    Dominica
    Egypt
    Northern Mariana Islands
    France
    Indonesia
    Dominican Republic
    Equatorial Guinea
    Palau
    Germany
    Iran
    El Salvador
    Eritrea
    Papua New Guinea
    Gibraltar
    Iraq
    Greenland
    Eswatini
    Pitcairn Islands
    Greece
    Israel
    Grenada
    Ethiopia
    Samoa
    Guernsey
    Japan
    Guadeloupe
    Gabon
    Solomon Islands
    Hungary
    Jordan
    Guatemala
    Ghana
    Timor-Leste
    Iceland
    Kazakhstan
    Haiti
    Guinea
    Tokelau
    Ireland
    Kuwait
    Honduras
    Guinea-Bissau
    Tonga
    Isle of Man
    Kyrgyzstan
    Jamaica
    Kenya
    Tuvalu
    Italy
    Laos
    Martinique
    Lesotho
    United States Minor Outlying Islands
    Jersey
    Lebanon
    Mexico
    Liberia
    Vanuatu
    Latvia
    Macau
    Montserrat
    Libya
    Wallis and Futuna
    Liechtenstein
    Malaysia
    Nicaragua
    Madagascar
    Lithuania
    Maldives
    Panama
    Malawi
    Luxembourg
    Mongolia
    Puerto Rico
    Mali
    Malta
    Myanmar (Burma)
    Saint Kitts and Nevis
    Mauritania
    Moldova
    Nepal
    Saint Lucia
    Mauritius
    Monaco
    North Korea
    Saint Pierre and Miquelon
    Mayotte
    Montenegro
    Oman
    Saint Vincent and the Grenadines
    Morocco
    Netherlands
    Pakistan
    Saint-Barthélemy
    Mozambique
    North Macedonia
    Palestine
    Sint Maarten
    Namibia
    Norway
    Philippines
    The Bahamas
    Niger
    Poland
    Qatar
    Trinidad and Tobago
    Nigeria
    Portugal
    Saudi Arabia
    Turks and Caicos Islands
    Republic of the Congo
    Romania
    Singapore
    U.S. Virgin Islands
    Reunion
    Russia
    South Korea
    United States
    Rwanda
    San Marino
    Sri Lanka
    Saint Helena
    Serbia
    Syria
    São Tomé and Príncipe
    Slovakia
    Taiwan
    Senegal
    Slovenia
    Tajikistan
    Seychelles
    Spain
    Thailand
    Sierra Leone
    Svalbard and Jan Mayen
    Türkiye
    Somalia
    Sweden
    Turkmenistan
    South Africa
    Switzerland
    United Arab Emirates
    South Sudan
    Ukraine
    Uzbekistan
    Sudan
    United Kingdom
    Vietnam
    Tanzania
    Vatican City
    Yemen
    The Gambia
    Togo
    Tunisia
    Uganda
    Western Sahara
    Zambia
    Zimbabwe
    Common.Footer.ValueProp.Image.AltText

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit