Set your location and language to prioritise localised information. Continue
Big Ass Fans Garage Shop Light

Big Ass Fans Garage Shop Light

  • Lifespan over 150,000 hours backed by a full 10-year.
  • 12,000 Lumen output at a remarkably efficient 65W.
  • Rotatable light module directs light to the angle you need.
  • Lightweight, easy-to-install design.
  • Thermodynamic build dissipates heat for long LED life.

As Featured on Amazon.com

#BigAssFans #LED #CeilingLight

Specification
  • Technical Details

    Part Number: BAF-GL1-12050104P01000S34
    Item Weight: 15.9 pounds
    Product Dimensions: 45 x 3.4 x 5.3 inches
    Item model number: BAF-GL1-12050104P01000S34
    Material: Aluminum, Plastic
    Wattage: 65
    Item Package Quantity: 1
    Type of Bulb: LED
    Usage: Indoor use only
    Included Components: Light, Mounting Hardware, Installation Instructions
    Batteries Required? No
    Warranty Description: 10 year manufacturer warranty

Technical specification
  • Unique ref.Big-Ass-Fans-Garage-Shop-Light
  • Product familyGarage Light
  • Product groupLED
  • TypeObject (single object)
  • Date of publishing2019-03-04
  • Edition number1
Classification
  • BIMobject CategoryHVAC - Mechanical Ventilation
  • IFC classificationFan
  • UNSPSC nameFans
  • UNSPSC code40101604
  • CSI MasterFormat 2014 Code43 11 26
  • CSI MasterFormat 2014 TitleAxial Fans
  • OmniClass Number23-33 31 19
  • OmniClass TitleFans

Region availability

North America
United States