Publish your products
Big Ass Fans Haiku L 52in Indoor Smart Ceiling Fan
Big Ass Fans Haiku L 52in Indoor Smart Ceiling Fan
Big Ass Fans Haiku L 52in Indoor Smart Ceiling Fan
Big Ass Fans Haiku L 52in Indoor Smart Ceiling Fan
    Archived

    Big Ass Fans Haiku L 52in Indoor Smart Ceiling Fan

    • Provides coverage for spaces 15 x 15 feet with flat or sloped ceilings 8-ft to 11-ft tall.
    • 10 fan settings - 7 speeds, Sleep mode, Whoosh mode – which simulates natural breezes, and timer.
    • Dimmable LED light features 16 distinct brightness settings.
    • Factory-balanced and sound tested to ensure each fan will never wobble, rattle or click.
    • Works with Alexa for voice control, Alexa device sold separately.

    As Featured on Amazon.com

    #BigAssFans #Fan #ResidentialFan #SenseMETechnology #CeilingFan #IndoorCeilingFan #VoiceControl #AmazonAlexa

    Specification
    • Technical Details

      Part Number: L3127-X5-PB-00-02-E-F532-S34-V03
      Item Weight: 11 pounds
      Product Dimensions: 52 x 52 x 11.4 inches
      Item model number: L Series
      Batteries: 1 Lithium ion batteries required. (included)
      Size: 52"
      Color: Cocoa/Black
      Style: Modern
      Finish: Glossy
      Material: Plastic
      Shape: Circular
      Power Source: DC
      Voltage: 120 volts
      Wattage: 3.00
      Item Package Quantity: 1
      Number Of Pieces: 1
      Type of Bulb: LED
      Luminous Flux: 988 lm
      Certification: energy_star
      Special Features: Works with Amazon Alexa, Wi-Fi Enabled, Remote Control Included, Works with Google Assistant, Integrated LED Light Kit, 2 downrods included: 6-inch and 12-inch
      Usage: Indoor use only
      Included Components: Installation Guide (1), Mounting Bracket (1), Control Box (1), Wiring Cover (1), LED Diffuser Ring (1), Mounting Ball (1), M5 Screws with Tooth Washer (6), Painted M3.5 Screws (2), M4 Socket Head Cap Screws (4), M8 Bolt (1), M8 Washer (1), M8 Nylock Nut (1), Wedge (1), 4 mm Self-TappingScrew (1), Steel Pin (1), Lower Cover Trim (1), Lower Cover Ring (1), Extension Tube (2), Motor Unit (1), Airfoils (3), Remote Control (1), 3V CR Coin Battery (1), Wiring Harness (1), Warranty Registration Card (1), WiFi module (1), LED Lens cover (1)
      Batteries Included? Yes
      Batteries Required? Yes
      Battery Cell Type: Lithium Manganese Dioxide
      Assembled Diameter: 52 inches

    Technical specification
    • Unique ref.Big-Ass-Fans-Haiku-L-52in-Indoor-Smart-Ceiling-Fan
    • Product familyCeiling Fan
    • Product groupIndoor
    • TypeObject (single object)
    • Date of publishing2019-03-04
    • Edition number1
    Related
    • Material mainPlastic
    • Designed inUnited States
    Classification
    • BIMobject CategoryHVAC - HVAC
    • UNSPSC nameFans
    • UNSPSC code40101604
    • CSI MasterFormat 2014 Code43 11 26
    • CSI MasterFormat 2014 TitleAxial Fans
    • OmniClass Number23-33 31 19
    • OmniClass TitleFans
    Common.Footer.ValueProp.Image.AltText

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit