We are using cookies to provide our services. By using our services you agree to our use of cookies.
;

Bollard Single

Unique ref.: bollardsingle
Brand: BikeKeeper
Product family: BikeKeeper
Product group: Outdoor furniture
Width (mm): 50
Height (mm): 1010
Depth (mm): 50
Date of publishing: 2016-08-23
Edition number: 1
Type: Object (single object)
PARKING BLOCK BKP201

reflective labels, imbedded or surface installation

It is easy to create a pleasant, finished look for the yard with BikeKeeper outdoor furniture. Just like our bicycle racks, BikeKeeper outdoor furniture have been made to withstand wear and tear, knocks and weather variations.


Material main: Stainless steel
Material secondary:
Designed in: Finland
Manufactured in: Finland
Weight Net (Kg): 20

BIMobject Category: Landscaping - Outdoor Furniture
IFC classification: Furnishing Element
Uniclass 2015 Code: Pr_20_76_08_51
Uniclass 2015 Description: Metal bollards
OmniClass Number: 23-11 29 35
OmniClass Title: Bollards

BIMobject®