Publish your products
Type ACDSV-Acoustical Smoke Vent
Type ACDSV-Acoustical Smoke Vent

    Type ACDSV-Acoustical Smoke Vent

    BILCO's ACDSV acoustical smoke vent is designed to guard against noise intrusion while providing the security of automatic smoke venting. Acoustical vents feature industry-high STC 50 and OITC-46 sound ratings. They are ideal for concert halls, theaters and other interior applications that require limited noise from the outside. Vents are available in steel construction and in a number of UL-Listed standard sizes.

    Specification
    • Automatic Acoustical Smoke Vent Type ACDSV    

      Standard Features and Benefits 

      • STC-50, OITC 46, and ISO 140-18 (rain fall - 37.5 db) sound ratings. 
      • Thermolatch® II positive hold/release mechanism ensures reliable vent operation when a fire occurs. 
      • Automatically releases vent covers upon the melting of a UL-listed 165°F (74°C) fusible link. 
      • The curb-mounted fusible link housing allows the latch to be quickly and easily reset from the roof level. 
      • Engineered with powerful gas spring operators to open covers in snow and wind conditions.
      • Gas springs have integral dampers to assure the covers open at a controlled rate. 
      • Fully insulated and gasketed for weather-tightness. 
      • Constructed with corrosion resistant materials to provide many years of trouble free, dependable service. 
      • Available in a number of standard UL listed sizes.    

      Guide Specifications 

      • Material: Cover is 14 gauge (2 mm) G-90 paint bond galvanized steel. 
      • Covers: Brakeformed, hollow-metal design with 4" (100 mm) mineral wool insulation, 5-3/4" (146 mm) beaded, overlapping flange, fully welded at corners, and internally reinforced for 40 psf (195 kg/m2) live load. 
      • Curb: 12" (305mm) in height with integral capflashing, 4" (100 mm) fiberboard insulation, fully welded at corners, and 6-7/8" (175mm) mounting flange with 7/16" holes (11mm) provided for securing frame to the roof deck. 
      • Gasket: Extruded PVC gaskets permanently adhered to the underside of the cover and the top of the curb. 
      • Hinges: Heavy-duty pintle hinges with 3/8" (9 mm) type 316 stainless steel hinge pins. 
      • Latch: Positive hold/release mechanism controlled by a single UL-listed 165°F (74°C) fusible link with a separate latching point for each cover. Designed to hold the covers closed against a 90 psf (438kg/m2) wind uplift force. Provided with interior and exterior pull release cables to manually open vent covers. 
      • Operation: When acoustical smoke vent is released, high performance gas springs open covers against a 10 psf (49kg/m2) snow/wind load and lock covers in the open position. Gas springs have integral dampers to assure a controlled rate of cover opening and have a cyclic durability of 50,000 cycles. 
      • Performance Ratings: STC-50, OITC 46, and ISO 140-18 (rain fall - 37.5 db) sound ratings. UL-listed. 
      • Comply with UL 793 and UL 790 Class A (burning brand test). 
      • Finish: Alkyd base red oxide primer.  
      • Hardware: Corrosion-resistant gas springs and hot dip galvanized steel stop cables. All other hardware is zinc plated/chromate sealed.    U.S. Patents  5,927,012  5,960,596  6,347,8

    Technical specification
    • Unique ref.ACDSVAccousticalSmokeVent
    • Product familySmoke Vents
    • Product groupAutomatic Smoke Vent
    • TypeObject (single object)
    • Date of publishing2020-02-13
    • Edition number1
    Related
    • Material mainSteel
    • Material secondaryAluminum
    • Designed inUnited States
    • Manufactured inUnited States
    Classification
    • BIMobject CategoryFire Products - Smoke Ventilation
    • UNSPSC nameRoofing vents
    • UNSPSC code30151607
    • Uniclass 2015 CodePr_65_54_93_05
    • Uniclass 2015 DescriptionAutomatic air vents
    • CSI MasterFormat 2014 Code07 72 36
    • CSI MasterFormat 2014 TitleSmoke Vents
    • OmniClass Number23-13 41 17 21
    • OmniClass TitleFire Vents

    Region availability

    Europe Asia North America Africa South America Oceania
    Åland Islands
    Afghanistan
    Anguilla
    Algeria
    Argentina
    American Samoa
    Albania
    Armenia
    Antigua and Barbuda
    Angola
    Bolivia
    Australia
    Andorra
    Azerbaijan
    Aruba
    Benin
    Brazil
    Cook Islands
    Austria
    Bahrain
    Barbados
    Botswana
    Chile
    Federated States of Micronesia
    Belarus
    Bangladesh
    Belize
    Burkina Faso
    Colombia
    Fiji
    Belgium
    Bhutan
    Bermuda
    Burundi
    Ecuador
    French Polynesia
    Bosnia and Herzegovina
    British Indian Ocean Territory
    British Virgin Islands
    Cameroon
    Falkland Islands (Islas Malvinas)
    Guam
    Bulgaria
    Brunei
    Canada
    Cape Verde
    French Guiana
    Kiribati
    Croatia
    Cambodia
    Caribbean Netherlands
    Central African Republic
    Guyana
    Marshall Islands
    Cyprus
    China
    Cayman Islands
    Chad
    Paraguay
    Nauru
    Czech Republic
    Christmas Island
    Collectivity of Saint Martin
    Comoros
    Peru
    New Caledonia
    Denmark
    Cocos (Keeling) Islands
    Costa Rica
    Côte d'Ivoire
    Suriname
    New Zealand
    Estonia
    Georgia
    Cuba
    Democratic Republic of the Congo
    Uruguay
    Niue
    Faroe Islands
    Hong Kong
    Curaçao
    Djibouti
    Venezuela
    Norfolk Island
    Finland
    India
    Dominica
    Egypt
    Northern Mariana Islands
    France
    Indonesia
    Dominican Republic
    Equatorial Guinea
    Palau
    Germany
    Iran
    El Salvador
    Eritrea
    Papua New Guinea
    Gibraltar
    Iraq
    Greenland
    Eswatini
    Pitcairn Islands
    Greece
    Israel
    Grenada
    Ethiopia
    Samoa
    Guernsey
    Japan
    Guadeloupe
    Gabon
    Solomon Islands
    Hungary
    Jordan
    Guatemala
    Ghana
    Timor-Leste
    Iceland
    Kazakhstan
    Haiti
    Guinea
    Tokelau
    Ireland
    Kuwait
    Honduras
    Guinea-Bissau
    Tonga
    Isle of Man
    Kyrgyzstan
    Jamaica
    Kenya
    Tuvalu
    Italy
    Laos
    Martinique
    Lesotho
    United States Minor Outlying Islands
    Jersey
    Lebanon
    Mexico
    Liberia
    Vanuatu
    Latvia
    Macau
    Montserrat
    Libya
    Wallis and Futuna
    Liechtenstein
    Malaysia
    Nicaragua
    Madagascar
    Lithuania
    Maldives
    Panama
    Malawi
    Luxembourg
    Mongolia
    Puerto Rico
    Mali
    Malta
    Myanmar (Burma)
    Saint Kitts and Nevis
    Mauritania
    Moldova
    Nepal
    Saint Lucia
    Mauritius
    Monaco
    North Korea
    Saint Pierre and Miquelon
    Mayotte
    Montenegro
    Oman
    Saint Vincent and the Grenadines
    Morocco
    Netherlands
    Pakistan
    Saint-Barthélemy
    Mozambique
    North Macedonia
    Palestine
    Sint Maarten
    Namibia
    Norway
    Philippines
    The Bahamas
    Niger
    Poland
    Qatar
    Trinidad and Tobago
    Nigeria
    Portugal
    Saudi Arabia
    Turks and Caicos Islands
    Republic of the Congo
    Romania
    Singapore
    U.S. Virgin Islands
    Reunion
    Russia
    South Korea
    United States
    Rwanda
    San Marino
    Sri Lanka
    Saint Helena
    Serbia
    Syria
    São Tomé and Príncipe
    Slovakia
    Taiwan
    Senegal
    Slovenia
    Tajikistan
    Seychelles
    Spain
    Thailand
    Sierra Leone
    Svalbard and Jan Mayen
    Türkiye
    Somalia
    Sweden
    Turkmenistan
    South Africa
    Switzerland
    United Arab Emirates
    South Sudan
    Ukraine
    Uzbekistan
    Sudan
    United Kingdom
    Vietnam
    Tanzania
    Vatican City
    Yemen
    The Gambia
    Togo
    Tunisia
    Uganda
    Western Sahara
    Zambia
    Zimbabwe
    BIMobject product library

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit