Set your location and language to prioritise localised information.
United States
English (US)
Continue
Language
Publish your products
Free sign up
Log in
Čeština
Dansk
Deutsch
Deutsch (Österreich)
Deutsch (Schweiz)
English
English (Australia)
English (Canada)
English (India)
English (Ireland)
English (New Zealand)
English (US)
Español
Français
Français (Belgique)
Français (Canada)
Français (Suisse)
Italiano
Italiano (Svizzero)
Magyar
Nederlands
Nederlands (België)
Norsk
Polski
Português
Português (Brasil)
Shqip
Suomi
Svenska
Thai
Türkçe
Українська
Русский
Русский (Украина)
한국의
中文
中文 (香港)
日本語
Help UNICEF’s work with children and families in Ukraine.
bimobject-th-x-thai-obayashi/products/dc5bc866-824f-4d35-bd80-ed009af76bdb
Home
Categories
Plumbing
Plumbing
BIMobject TH x Thai Obayashi_PE Tank CEN 200B - M119
BIMobject TH x Thai Obayashi
Follow
BIMobject TH x Thai Obayashi_PE Tank CEN 200B - M119
BIMobject TH x Thai Obayashi_PE Tank CEN 200B - M119
Download
Technical specification
Technical specification
Unique ref.
BIMobjectTHxThaiObayashi_PETankCEN200B-M119
Product family
Plumbing
Product group
Tank
Type
Object (single object)
Date of publishing
2021-07-21
Edition number
1
Height (mm)
1077
Width (mm)
650
Depth (mm)
650
Classification
Classification
BIMobject Category
Plumbing - Plumbing
Region availability
Asia
Thailand
Similar products
Kamstrup
flowIQ®3100, Q3=4,0 m³/h, G5/4B (R1)x175 mm, Q3/Q1=100, water meter
Download
Kamstrup
flowIQ®2200 – KWM2210, Q3 1,6 m3/h, G¾B (R½)x110 mm, water meter
Download
Sloan Valve
CX 158 Concealed Manual Water Closet Flushometer
Download
Kamstrup
Kamstrup Pocket 65 mm for Temp. Sensors - Conical
Download
Kamstrup
flowIQ®2200 – KWM2210, Q3 4,0 m3/h, G1B (R¾)x190 mm, water meter
Download
Apator Powogaz
JS 10 MASTER C+ Vane-Wheel Single-Jet Dry Water Meter IP65/IP68
Download