Publish your products
BIMobject TH x Thai Obayashi_WallMountedEmergencyExitSign(DownArrow)

BIMobject TH x Thai Obayashi_WallMountedEmergencyExitSign(DownArrow)

3.6 out of 5 stars3.6(5 reviews)
BIMobject TH x Thai Obayashi_WallMountedEmergencyExitSign(DownArrow)
Technical specification
  • Unique ref.BIMobjectTHxThaiObayashi_WallMountedEmergencyExitSign-DownArrow
  • Product familySignage
  • Product groupAll Signage
  • TypeObject (single object)
  • Date of publishing2021-03-08
  • Edition number1
  • Height (mm)162
  • Width (mm)50
  • Depth (mm)350
Related
  • Designed inThailand
  • Manufactured inThailand
Classification
  • BIMobject CategorySignage - Signage

Region availability

Asia
Thailand
BIMobject product library

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit