Set your location and language to prioritise localised information.
United States
English (US)
Continue
Language
Publish your products
Free sign up
Log in
Čeština
Dansk
Deutsch
Deutsch (Österreich)
Deutsch (Schweiz)
English
English (Australia)
English (Canada)
English (India)
English (Ireland)
English (New Zealand)
English (US)
Español
Français
Français (Belgique)
Français (Canada)
Français (Suisse)
Italiano
Italiano (Svizzero)
Magyar
Nederlands
Nederlands (België)
Norsk
Polski
Português
Português (Brasil)
Shqip
Suomi
Svenska
Thai
Türkçe
Українська
Русский
Русский (Украина)
한국의
中文
中文 (香港)
日本語
Help UNICEF’s work with children and families in Ukraine.
bimobject-th-x-thai-obayashi/products/fff24cb1-e66f-4eb8-8a57-1eca1874ca1d
Home
Categories
Electrical
Outlets & Sockets
BIMobject TH x Thaiobayashi_DoubleSocketset3P
BIMobject TH x Thai Obayashi
Follow
BIMobject TH x Thaiobayashi_DoubleSocketset3P
BIMobject TH x Thaiobayashi_DoubleSocketset3P
Download
Technical specification
Technical specification
Unique ref.
BIMobjectTHxThaiobayashi_DoubleSocketset3P
Product family
Electrical
Product group
Outlets & Sockets
Type
Object (single object)
Date of publishing
2021-03-08
Edition number
1
Height (mm)
49
Width (mm)
85
Depth (mm)
120
Classification
Classification
BIMobject Category
Electrical - Outlets & Sockets
Region availability
Asia
Thailand
Similar products
ELKO
PLUS switch 3x 1-pole screwless BLK RAL9005
Download
ELKO
PLUS switch 3x 1-pole screwless PW RAL9010
Download
ELKO
PLUS modular outlet 2x RJ45 C6 UTP PW RAL9010
Download
ELKO
PLUS orientation/night-light PW RAL9010
Download
ELKO
RS16 single socket-outlet IP44 surface PW RAL9003
Download
ELKO
PLUS 2-gang frame PW RAL9010
Download