BIMobject TH x Thaiobayashi_SetSwitch1Way1Module

BIMobject TH x Thaiobayashi_SetSwitch1Way1Module

BIMobject TH x Thaiobayashi_SetSwitch1Way1Module
Technical specification
  • Unique ref.BIMobjectTHxThaiobayashi_SetSwitch1Way1Module
  • Collection setElectrical
  • CollectionControls
  • TypeObject (single object)
  • Date of publishing2021-03-08
  • Edition number1
  • Height (mm)50
  • Width (mm)85
  • Depth (mm)120
Related
  • Designed inThailand
  • Manufactured inThailand
Classification
  • BIMobject CategoryElectrical - Controls

Region availability

Asia
Thailand