Selecting the location and language will prioritise localised information.
United States
English (US)
Continue
Language
Publish your products
Free sign up
Log in
Čeština
Dansk
Deutsch
Deutsch (Österreich)
Deutsch (Schweiz)
English
English (Australia)
English (Canada)
English (India)
English (Ireland)
English (New Zealand)
English (US)
Español
Français
Français (Belgique)
Français (Canada)
Français (Suisse)
Italiano
Italiano (Svizzero)
Magyar
Nederlands
Nederlands (België)
Norsk
Polski
Português
Português (Brasil)
Shqip
Suomi
Svenska
Thai
Türkçe
Українська
Русский
Русский (Украина)
한국의
中文
中文 (香港)
日本語
Help UNICEF’s work with children and families in Ukraine.
bimobject-th-x-thai-obayashi/products/834785f1-9af8-402d-8694-9c7938517a6c
Home
Categories
HVAC
Ductwork
BIMobject TH x Thai Obayashi_Diffuser 4CSD Ceiling Square Komfortflow Supply
BIMobject TH x Thai Obayashi
Follow
BIMobject TH x Thai Obayashi_Diffuser 4CSD Ceiling Square Komfortflow Supply
BIMobject TH x Thai Obayashi Diffuser 4CSD Ceiling Square Komfortflow Supply
Download
Technical specification
Technical specification
Unique ref.
BIMobject_TH_x_Thai_Obayashi_Diffuser-4CSD-Ceiling-Square-Komfortflow-Supply
Collection set
HVAC
Collection
Diffuser 4CSD Ceiling Square
Type
Object (single object)
Date of publishing
2021-07-22
Edition number
1
Height (mm)
105
Width (mm)
300
Depth (mm)
300
Classification
Classification
BIMobject Category
HVAC - Ductwork
Region availability
Asia
Thailand
Similar products
Ruskin
Ruskin CD82HT High-Temperature Industrial Control Damper
Download
METALAIRE
Perforated Face Ceiling Diffuser with Face Mounted Pattern Controllers - Model 7500/7500R
Download
Ruskin
BDR2 Commercial Backdraft Damper
Download
Airzone
Curved-Slat smart motorized grille_RIC
Download
METALAIRE
Fixed/Adjustable Round 2-Cone Diffuser - Model 3100
Download
METALAIRE
Double Deflection Grille - Steel - Surface Mount - Model H4004S-1 / V4004S-1
Download