Publish your products
BIMobject TH x Thai Obayashi_Crane-SingleGirderI-BeamType

BIMobject TH x Thai Obayashi_Crane-SingleGirderI-BeamType

4.0 out of 5 stars4.0(24 reviews)
BIMobject TH x Thai Obayashi_Crane-SingleGirderI-BeamType
Technical specification
  • Unique ref.BIMobjectTHxThaiObayashi_Crane-SingleGirderI-BeamType
  • Product familyConstruction
  • Product groupCrane
  • TypeObject (single object)
  • Date of publishing2021-03-18
  • Edition number1
  • Height (mm)1893
  • Width (mm)12000
  • Depth (mm)8550
Related
  • Material mainMetal
  • Designed inThailand
  • Manufactured inThailand
Classification
  • BIMobject CategoryConstruction - Crane

Region availability

Asia
Thailand
BIMobject product library

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit